COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
51 - 75 of 212 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Cone Width

Cup Width

Outside Diameter

N/A FAG (Schaeffler) 322 Series 130 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 130 mm N/A 64 mm N/A 54 mm N/A 230 mm
N/A FAG (Schaeffler) 330 Series 95 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 95 mm N/A 39 mm N/A 32.5 mm N/A 145 mm
N/A FAG (Schaeffler) 313 Series 40 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 40 mm N/A 23 mm N/A 17 mm N/A 90 mm
N/A FAG (Schaeffler) 302 Series 90 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 90 mm N/A 30 mm N/A 26 mm N/A 160 mm
N/A FAG (Schaeffler) 302 Series 120 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 120 mm N/A 40 mm N/A 34 mm N/A 215 mm
N/A FAG (Schaeffler) 303 Series 85 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 85 mm N/A 41 mm N/A 34 mm N/A 180 mm
N/A FAG (Schaeffler) 302 Series 110 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 110 mm N/A 38 mm N/A 32 mm N/A 200 mm
N/A FAG (Schaeffler) 313 Series 55 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 55 mm N/A 29 mm N/A 21 mm N/A 120 mm
N/A FAG (Schaeffler) 330 Series 100 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 100 mm N/A 39 mm N/A 32.5 mm N/A 150 mm
N/A FAG (Schaeffler) 320 Series 100 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 100 mm N/A 32 mm N/A 24 mm N/A 150 mm
N/A FAG (Schaeffler) 320 Series 65 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 65 mm N/A 23 mm N/A 17.5 mm N/A 100 mm
N/A FAG (Schaeffler) 332 Series 25 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 25 mm N/A 22 mm N/A 18 mm N/A 52 mm
N/A FAG (Schaeffler) 332 Series 55 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 55 mm N/A 35 mm N/A 27 mm N/A 100 mm
N/A FAG (Schaeffler) 331 Series 40 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 40 mm N/A 26 mm N/A 20.5 mm N/A 75 mm
N/A FAG (Schaeffler) 330 Series 65 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 65 mm N/A 27 mm N/A 21 mm N/A 100 mm
N/A FAG (Schaeffler) 303 Series 55 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 55 mm N/A 29 mm N/A 21 mm N/A 120 mm
N/A FAG (Schaeffler) 303 Series 15 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 15 mm N/A 13 mm N/A 11 mm N/A 42 mm
N/A FAG (Schaeffler) 320 Series 150 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 150 mm N/A 48 mm N/A 36 mm N/A 225 mm
N/A FAG (Schaeffler) JK0S Series 80 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 80 mm N/A 30 mm N/A 29.5 mm N/A 125 mm
N/A FAG (Schaeffler) 320 Series 200 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 200 mm N/A 70 mm N/A 53 mm N/A 310 mm
N/A FAG (Schaeffler) 332 Series 80 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 80 mm N/A 46 mm N/A 35 mm N/A 140 mm
N/A FAG (Schaeffler) 303 Series 80 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 80 mm N/A 39 mm N/A 33 mm N/A 170 mm
N/A FAG (Schaeffler) 323 Series 90 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 90 mm N/A 64 mm N/A 53 mm N/A 190 mm
N/A FAG (Schaeffler) 322 Series 55 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 55 mm N/A 25 mm N/A 21 mm N/A 100 mm
N/A FAG (Schaeffler) 332 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 75 mm N/A 41 mm N/A 31 mm N/A 130 mm
51 - 75 of 212 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »