| Items |
04601124 Nidec 1-1/2 Horsepower (hp) Power Refrigeration Motor |
04601128 Nidec 2 Horsepower (hp) Power Refrigeration Motor |
04601133 Nidec 3 Horsepower (hp) Power Refrigeration Motor |
04601135 Nidec 5 Horsepower (hp) Power Refrigeration Motor |
04601140 Nidec 7-1/2 Horsepower (hp) Power Refrigeration Motor |
|||||
| Description | N/A 1-1/2 hp, 1175 and 970 rpm, SV32E3E3, 230/460 | N/A 2 hp, 1175 and 965 rpm, SV2E3E3, 230/460 and 19 | N/A 3 hp, 1175 and 970 rpm, SV3E3E3, 230/460 | N/A 5 hp, 1755 and 1430 rpm, SV5E2E3, 230/460 | N/A 7-1/2 hp, 1765 and 1450 rpm, SV7E2E3, 230/460 | |||||
| Supplier Name | N/A US Motors (Nidec) | |||||||||
| Manufacturer Part Number | N/A SV32E3E3 | N/A SV2E3E3 | N/A SV3E3E3 | N/A SV5E2E3 | N/A SV7E2E3 | |||||
| Base Speed | N/A 1175 rpm970 rpm | N/A 1175 rpm965 rpm | N/A 1175 rpm970 rpm | N/A 1430 rpm1755 rpm | N/A 1450 rpm1765 rpm | |||||
| Duty/Condition Type | N/A Continuous Duty | |||||||||
| Enclosure Type | N/A Totally Enclosed Air Over (TEAO) | |||||||||
| Frame Material | N/A Steel | |||||||||
| Frame Size | N/A 182T | N/A 184T | N/A 213T | N/A 184T | N/A 213T | |||||
| Frequency | N/A 50 Hz60 Hz | |||||||||
| Full Load Current | N/A | N/A | N/A 4.50 A9.10 A | N/A | N/A | |||||
| Full Load Efficiency | N/A | N/A | N/A 87.50 % | N/A | N/A | |||||
| Harmonization Code | N/A 8501.52.4000 | |||||||||
| Insulation Class | N/A | N/A | N/A F | N/A | N/A | |||||
| Type | N/A Refrigeration Motor | |||||||||
| Power for 6 Poles | N/A 1-1/2 hp | N/A 2 hp | N/A 3 hp | N/A | N/A | |||||
| Power for 4 Poles | N/A | N/A | N/A | N/A 5 hp | N/A 7-1/2 hp | |||||
| Phase | N/A 3 | |||||||||
| Number of Poles | N/A 6 | N/A 6 | N/A 6 | N/A 4 | N/A 4 | |||||
| Supply Voltage | N/A 190 V230 V380 V460 V | N/A 190 V230 V380 V460 V | N/A 230 V460 V | N/A 190 V230 V380 V460 V | N/A 190 V230 V380 V460 V | |||||
| Mounting Type | N/A Footed Horizontal | |||||||||
| National Electrical Manufacturers Association (NEMA) Design Class | N/A B | |||||||||
| Shaft Diameter | N/A | N/A | N/A 1.38 in | N/A | N/A | |||||
| Standards Met | N/A | N/A | N/A National Electrical Manufacturers Association (NEMA) | N/A | N/A | |||||
| Synchronous Speed | N/A 1200 rpm | N/A 1200 rpm | N/A 1200 rpm | N/A 1800 rpm | N/A 1800 rpm | |||||
| Weight | N/A 64.00 lb | N/A 74.00 lb | N/A 84.89 lb | N/A 65.00 lb | N/A 94.89 lb | |||||
|
|
||||||||||