Items |
![]() 01479123 NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing |
![]() 00045148 NTN 65 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing |
![]() 00044332 NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing |
![]() 02504323 NTN 17 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing |
![]() 00045293 NTN 60 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing |
|||||
Description | N/A 5207CLLU Ball Bearing | N/A 3213C3 Ball Bearing | N/A 5206C3 Ball Bearing | N/A 5203CLLU Ball Bearing | N/A 5212C3 Ball Bearing | |||||
Supplier Name | N/A NTN Bearing Company | |||||||||
Manufacturer Part Number | N/A 5207CLLU | N/A 3213C3 | N/A 5206C3 | N/A 5203CLLU | N/A 5212C3 | |||||
Bearing Material | N/A High Carbon Chrome Steel | |||||||||
Bore Diameter | N/A 35 mm | N/A 65 mm | N/A 30 mm | N/A 17 mm | N/A 60 mm | |||||
Bore Type | N/A Round | |||||||||
Cage Material | N/A Steel | |||||||||
Closure Type | N/A Double Sealed | N/A Open | N/A Open | N/A Double Sealed | N/A Open | |||||
Contact Angle | N/A 25 º | N/A 32 º | N/A 25 º | N/A 25 º | N/A 25 º | |||||
Fillet Radius | N/A 1.1 mm | N/A 1.5 mm | N/A 1 mm | N/A 0.6 mm | N/A 1.5 mm | |||||
Finish/Coating | N/A Uncoated | |||||||||
Inside Ring Width | N/A | |||||||||
Internal Clearance | N/A C0 | N/A C3 | N/A C3 | N/A C0 | N/A C3 | |||||
Maximum Speed | N/A 7400 rpm | N/A 4200 rpm | N/A 9500 rpm | N/A 13000 rpm | N/A 5000 rpm | |||||
Operating Temperature Range | N/A -40 to 120 ºC | |||||||||
Outside Ring Width | N/A 27 mm | N/A 38.1 mm | N/A 23.80 mm | N/A 17.50 mm | N/A 36.50 mm | |||||
Outside Diameter | N/A 72 mm | N/A 120 mm | N/A 62 mm | N/A 40 mm | N/A 110 mm | |||||
Overall Width | N/A 27 mm | N/A 1-1/2 in | N/A 0.9375 in | N/A 0.6875 in | N/A 1.4375 in | |||||
Precision Rating | N/A Class 0 | |||||||||
Radial Dynamic Load Capacity | N/A 39000 N | N/A 85000 N | N/A 29600 N | N/A 14600 N | N/A 69000 N | |||||
Radial Static Load Capacity | N/A 28700 N | N/A 107000 N | N/A 21100 N | N/A 9050 N | N/A 62000 N | |||||
Number of Rows | N/A Double-Row | |||||||||
Fill Slot | N/A Non-Fill Slot | |||||||||
Series | N/A 52 | N/A 32 | N/A 52 | N/A 52 | N/A 52 | |||||
Snap Ring Included | N/A Without Snap Ring | |||||||||
Standards Met | N/A | |||||||||
Weight | N/A 1.01 lb | N/A 3.89 lb | N/A 0.66 lb | N/A 0.220 lb | N/A 2.76 lb | |||||
|