COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
AMI 5/8 Inch (in) Bore Diameter Ball Bearing Cartridge (03771903)

AMI 5/8 Inch (in) Bore Diameter Ball Bearing Cartridge

AMI 5/8 Inch (in) Bore Diameter Ball Bearing Cartridge (03771903)

AMI 7/8 Inch (in) Bore Diameter Ball Bearing Cartridge

AMI 5/8 Inch (in) Bore Diameter Ball Bearing Cartridge (03771903)

AMI 1 Inch (in) Bore Diameter Ball Bearing Cartridge

AMI 5/8 Inch (in) Bore Diameter Ball Bearing Cartridge (03771903)

AMI 1-3/16 Inch (in) Bore Diameter Ball Bearing Cartridge

AMI 12 Millimeter (mm) Bore Diameter Ball Bearing Cartridge (03768684)

AMI 12 Millimeter (mm) Bore Diameter Ball Bearing Cartridge
Description N/A
Supplier Name N/A AMI Bearings
Manufacturer Part Number N/A BRRCSM202-10 N/A BRRCSM205-14 N/A BRRCSM205-16 N/A BRRCSM206-19 N/A KHRRCSM201
Prop 65 N/A Yes
Bearing Material N/A AISI 52100 Steel
Bore Diameter N/A 5/8 in N/A 7/8 in N/A 1 in N/A 1-3/16 in N/A 12 mm
Duty Type N/A Normal Duty
Expansion Type N/A Non-Expansion Bearing (Fixed)
Housing Material N/A Rubber
Housing Width N/A 0.984 in N/A 0.984 in N/A 0.984 in N/A 1.102 in N/A 25 mm
Inner Ring Width N/A 0.8660 in N/A 1.0630 in N/A 1.0630 in N/A 1.1930 in N/A 28.6 mm
Locking Device N/A Set Screw N/A Set Screw N/A Set Screw N/A Set Screw N/A Eccentric Collar
Lubrication Type N/A Cannot Be Relubricated
Outside Diameter N/A 2.559 in N/A 2.559 in N/A 2.559 in N/A 2.835 in N/A 65 mm
Radial Dynamic Load Capacity N/A 2150 lbf N/A 3150 lbf N/A 3150 lbf N/A 4410 lbf N/A 975 kgf
Radial Static Load Capacity N/A 1080 lbf N/A 1780 lbf N/A 1780 lbf N/A 2540 lbf N/A 490 kgf
Replacement Bearing N/A BR2-10 N/A BR5-14 N/A BR5-16 N/A BR6-19 N/A KHR201
Seal Type N/A Contact
Series N/A BRRCSM200 N/A BRRCSM200 N/A BRRCSM200 N/A BRRCSM200 N/A KHRRCSM200