Items |
![]() 00042055 INA (Schaeffler) 35 Millimeter (mm) Inside Diameter Ball Thrust Bearing Washer |
![]() 00042173 INA (Schaeffler) 139 Millimeter (mm) Inside Diameter Ball Thrust Bearing Washer |
![]() 00042077 INA (Schaeffler) 58 Millimeter (mm) Inside Diameter Ball Thrust Bearing Washer |
![]() 00042048 INA (Schaeffler) 30 Millimeter (mm) Inside Diameter Ball Thrust Bearing Washer |
![]() 00042061 INA (Schaeffler) 48 Millimeter (mm) Inside Diameter Ball Thrust Bearing Washer |
|||||
Description | N/A 4107-AW Thrust Washer | N/A 4125-AW Thrust Washer | N/A 4110-AW Thrust Washer | N/A 4106-AW Thrust Washer | N/A 4108-AW Thrust Washer | |||||
Supplier Name | N/A INA (Schaeffler) | |||||||||
Manufacturer Part Number | N/A 4107-AW | N/A 4125-AW | N/A 4110-AW | N/A 4106-AW | N/A 4108-AW | |||||
Compatible Bearing Part Number | N/A 4100 | |||||||||
Inside Diameter | N/A 35 mm | N/A 139 mm | N/A 58 mm | N/A 30 mm | N/A 48 mm | |||||
Outside Diameter | N/A 94 mm | N/A 186 mm | N/A 83 mm | N/A 67 mm | N/A 69 mm | |||||
Outside Diameter Design | N/A Sphered | |||||||||
Overall Width | N/A 8 mm | N/A 14 mm | N/A 8 mm | N/A 7 mm | N/A 7 mm | |||||
Race | N/A | N/A Grooved | N/A Grooved | N/A | N/A Grooved | |||||
Washer Type | N/A Housing Washer | N/A Aligning Washer | N/A Aligning Washer | N/A Housing Washer | N/A Aligning Washer | |||||
Weight | N/A 0.19 lb | N/A 2.16 lb | N/A 0.310 lb | N/A 0.16 lb | N/A 0.18 lb | |||||
|