Items |
![]() 00105380 Nice® (RBC®) 600 Series 0.5000 Inch (in) Bore Diameter Ball Thrust Bearing |
![]() 05649483 Nice® (RBC®) 600 Series 0.8750 Inch (in) Bore Diameter Ball Thrust Bearing |
![]() 00105355 Nice® (RBC®) 600 Series 0.28 Inch (in) Bore Diameter Ball Thrust Bearing |
![]() 00105360 Nice® (RBC®) 600 Series 0.4 Inch (in) Bore Diameter Ball Thrust Bearing |
![]() 00105373 Nice® (RBC®) 600 Series 0.48 Inch (in) Bore Diameter Ball Thrust Bearing |
|||||
Description | N/A 603VBF53 Bearing | N/A 608VBF53 7/8" Bore Thrust Bearing | N/A | N/A | N/A | |||||
Supplier Name | N/A Nice® Ball Bearings (RBC® Bearings) | |||||||||
Manufacturer Part Number | N/A 603VBF53 | N/A 608VBF53 | N/A 601VBF53 | N/A 602VBF53 | N/A 6023/4VBF53 | |||||
UPC Code | N/A 637400410261 | N/A 637400410568 | N/A 637400410100 | N/A 637400410223 | N/A 637400410247 | |||||
Series | N/A 600 | N/A 600 | N/A | N/A | N/A | |||||
Prop 65 | N/A | N/A | N/A Yes | N/A Yes | N/A Yes | |||||
Bearing Material | N/A Case Hardened Carbon Steel | |||||||||
Bore Diameter | N/A 0.5000 in | N/A 0.8750 in | N/A 0.28 in | N/A 0.4 in | N/A 0.48 in | |||||
Bore Type | N/A | N/A Round | N/A | N/A Round | N/A | |||||
Closure Type | N/A | N/A Open | N/A Banded | N/A Banded | N/A Banded | |||||
Dynamic Load Capacity | N/A 780 lbf | N/A 1326 lbf | N/A 304 lbf | N/A 426 lbf | N/A 292 lbf | |||||
Maximum Speed | N/A 1000 rpm | |||||||||
Operating Temperature [Max] | N/A 300 ºF | |||||||||
Outside Diameter | N/A 1.2650 in | N/A 1.8900 in | N/A 0.84 in | N/A 0.84 in | N/A 0.86 in | |||||
Overall Width | N/A 0.4370 in | N/A 0.5940 in | N/A 0.333 in | N/A 0.359 in | N/A 0.281 in | |||||
Outside Diameter Design | N/A Flat | |||||||||
Precision Rating | N/A Not Rated/Unground | N/A | N/A Unground | N/A Unground | N/A Unground | |||||
Separable or Banded | N/A Banded | |||||||||
Thrust Bearing Type | N/A Single-Direction | |||||||||
Cage Material | N/A | N/A | N/A None | N/A None | N/A None | |||||
Finish/Coating | N/A | N/A | N/A | N/A Uncoated | N/A | |||||
Number of Rows | N/A | N/A | N/A | N/A 1 | N/A | |||||
Fill Slot | N/A | N/A | N/A | N/A Non-Fill Slot | N/A | |||||
Snap Ring Included | N/A | N/A | N/A | N/A Without Snap Ring | N/A | |||||
Weight | N/A 0.92 lb | N/A 0.280 lb | N/A 0.03 lb | N/A 0.06 lb | N/A 0.03 lb | |||||
Applications | N/A | N/A | N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery | N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery | N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery | |||||
Features & Benefits | N/A | |||||||||
|