| Items |
00554086 NTN AN Series 3.7402 Inch (in) Face Diameter Bearing Locknut |
04228035 NTN AN Series 4.0157 Inch (in) Face Diameter Bearing Locknut |
02194256 NTN AN Series 4.2520 Inch (in) Face Diameter Bearing Locknut |
04532333 NTN AN Series 6.1880 Inch (in) Face Diameter Bearing Locknut |
02194254 NTN AN Series 3.5433 Inch (in) Face Diameter Bearing Locknut |
|||||
| Description | N/A AN16 | N/A AN17 Locknut | N/A AN18 | N/A AN26 Locknut | N/A AN15 | |||||
| Supplier Name | N/A NTN Bearing Company | |||||||||
| Manufacturer Part Number | N/A AN16 | N/A AN17 | N/A AN18 | N/A AN26 | N/A AN15 | |||||
| Series | N/A AN | |||||||||
| Face Diameter | N/A 3.7402 in | N/A 4.0157 in | N/A 4.2520 in | N/A 6.1880 in | N/A 3.5433 in | |||||
| Locknut Type | N/A For Lock Washer | |||||||||
| Lock Washer or Locking Device Part Number | N/A AW16 | N/A AW17 | N/A AW18 | N/A AW26 | N/A AW15 | |||||
| Material | N/A Steel | |||||||||
| Outside Diameter | N/A 4.1339 in | N/A 4.3307 in | N/A 4.7244 in | N/A 6.7550 in | N/A 3.8583 in | |||||
| Overall Nut Width | N/A 0.5906 in | N/A 0.6299 in | N/A 0.6299 in | N/A 0.8850 in | N/A 0.5118 in | |||||
| Slot Depth | N/A 0.1378 in | N/A 0.1378 in | N/A 0.1575 in | N/A 0.2600 in | N/A 0.1378 in | |||||
| Slot Width | N/A 0.3150 in | N/A 0.3150 in | N/A 0.3937 in | N/A 0.6100 in | N/A 0.3150 in | |||||
| Thread Size | N/A 3.1370-12 | N/A 3.3400-12 | N/A 3.5270-12 | N/A 5.1060-12 | N/A 2.9330-12 | |||||
| Weight | N/A 0.78 lb | N/A 1.06 lb | N/A 1.31 lb | N/A 2.69 lb | N/A 0.78 lb | |||||
|
|
||||||||||