COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
NTN AN and KM Series Bearing Locknuts

NTN KM Series 50 Millimeter (mm) Bearing Locknut

NTN AN and KM Series Bearing Locknuts

NTN KM Series 79 Millimeter (mm) Bearing Locknut

NTN AN and KM Series Bearing Locknuts

NTN KM Series 133 Millimeter (mm) Bearing Locknut

NTN AN and KM Series Bearing Locknuts

NTN KM Series 171 Millimeter (mm) Bearing Locknut

NTN AN and KM Series Bearing Locknuts

NTN KM Series 61 Millimeter (mm) Bearing Locknut
Description N/A KM8 Locknut N/A KM13 N/A KM22 Locknut N/A KM30 Locknut N/A KM10
Supplier Name N/A NTN Bearing Company
Manufacturer Part Number N/A KM8 N/A KM13 N/A KM22 N/A KM30 N/A KM10
Series N/A KM
American Bearing Manufacturers Association (ABMA) Precision Rating N/A
Assembly Type N/A
Bearing Material N/A
Bore Diameter N/A
Cage Material N/A
Closure Type N/A
Compatible Cone N/A
Compatible Cup N/A
Cone Width N/A
Cup Width N/A
Dynamic Load Rating N/A
Face Diameter N/A 50 mm N/A 79 mm N/A 133 mm N/A 171 mm N/A 61 mm
Finish/Coating N/A
Locknut Type N/A For Lock Washer
Lock Washer or Locking Device Part Number N/A AW08 N/A AW13 N/A AW22 N/A AW30 N/A AW10
Material N/A Steel
Outside Diameter N/A 58 mm N/A 85 mm N/A 145 mm N/A 195 mm N/A 70 mm
Overall Nut Width N/A 9 mm N/A 12 mm N/A 19 mm N/A 24 mm N/A 11 mm
Slot Depth N/A 2.5 mm N/A 3 mm N/A 5 mm N/A 6 mm N/A 2.5 mm
Slot Width N/A 6 mm N/A 7 mm N/A 12 mm N/A 14 mm N/A 6 mm
Static Load Rating N/A
Thread Size N/A M40 x 1.5 N/A M65 x 2 N/A M110 x 2 N/A M150 x 2 N/A M50 x 1.5
Weight N/A 0.19 lb N/A 0.460 lb N/A 2.15 lb N/A 4.52 lb N/A 0.32 lb