COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Brennan Adjustable Lock Nut

Brennan 5/16 Inch (in) Society of Automotive Engineers (SAE) Thread End Style Adjustable Lock Nut

Brennan Adjustable Lock Nut

Brennan 7/8 Inch (in) Society of Automotive Engineers (SAE) Thread End Style Adjustable Lock Nut
Description N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 0306-N-05 N/A 0306-N-14
Prop 65 N/A Yes
Adapter Type N/A Adjustable Lock Nut
End 1 Size N/A 5/16 in N/A 7/8 in
End 1 Style N/A Society of Automotive Engineers (SAE) Thread
End 1 Thread Type N/A Society of Automotive Engineers (SAE)
End 1 Thread Size N/A 1/2-20 N/A 1-3/16-12
Material N/A Steel
Weight N/A 0.03 lb N/A 0.07 lb