COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
PCI Procal Inc. WS Series, 1.7500 Inch (in) Overall Height and 7.5000 Inch (in) Overall Length Wide Slot Take-Up Frame (00591592)

PCI Procal Inc. WS Series, 1.7500 Inch (in) Overall Height and 7.5000 Inch (in) Overall Length Wide Slot Take-Up Frame

PCI Procal Inc. WS Series, 1.7500 Inch (in) Overall Height and 7.5000 Inch (in) Overall Length Wide Slot Take-Up Frame (00591592)

PCI Procal Inc. WS Series, 1.7500 Inch (in) Overall Height and 9.0000 Inch (in) Overall Length Wide Slot Take-Up Frame

PCI Procal Inc. WS Series, 1.7500 Inch (in) Overall Height and 7.5000 Inch (in) Overall Length Wide Slot Take-Up Frame (00591592)

PCI Procal Inc. WS Series, 1.7500 Inch (in) Overall Height and 12.0000 Inch (in) Overall Length Wide Slot Take-Up Frame

PCI Procal Inc. WS Series, 1.7500 Inch (in) Overall Height and 7.5000 Inch (in) Overall Length Wide Slot Take-Up Frame (00591592)

PCI Procal Inc. WS Series, 1.7500 Inch (in) Overall Height and 15.0000 Inch (in) Overall Length Wide Slot Take-Up Frame

PCI Procal Inc. WS Series, 1.7500 Inch (in) Overall Height and 7.5000 Inch (in) Overall Length Wide Slot Take-Up Frame (00591592)

PCI Procal Inc. WS Series, 1.7500 Inch (in) Overall Height and 18.0000 Inch (in) Overall Length Wide Slot Take-Up Frame
Description N/A
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A 1411 N/A 1412 N/A 1413-SS N/A 1414 N/A 1415
Series N/A WS
UPC Code N/A 841946110787 N/A 841946110831 N/A 841946110923 N/A 841946110930 N/A 841946110985
Prop 65 N/A Yes
Bolt Center-to-Center Length N/A 5.3750 in N/A 6.8750 in N/A 4.9380 in N/A 6.4380 in N/A 7.9380 in
Bolt Center-to-Center Width N/A 5.5630 in
Bolt Size N/A 1/2 in
Compatible Bore Diameter N/A 0.5000 to 1.0000 in
Frame Material N/A Carbon Steel N/A Carbon Steel N/A Stainless Steel N/A Carbon Steel N/A Carbon Steel
Frame Type N/A Side Mount
Height to Center Line N/A 1.0630 in
Overall Height N/A 1.7500 in
Overall Length N/A 7.5000 in N/A 9.0000 in N/A 12.0000 in N/A 15.0000 in N/A 18.0000 in
Overall Width N/A 6.5630 in
Rod Diameter N/A 5/8 in
Travel N/A 1.5000 in N/A 3.0000 in N/A 6.0000 in N/A 9.0000 in N/A 12.0000 in
Weight N/A 3.500 lb N/A 4.200 lb N/A 5.500 lb N/A 6.900 lb N/A 8.300 lb
Features & Benefits N/A
  • Wide Slot Take Up Frames provide an economical solution for take-up applications with space limitations
  • These in-line frames can be mounted to the side of the conveyor frame, offer from 1.5" to 30" of travel and utilize Wide Slot Bearing units