Items |
![]() 06707812 Climax Metal 2MISCC Series 24 Millimeter (mm) Outside Diameter Metric Two-Piece Steel Industry Standard Clamping Coupling with Keyway |
![]() 02758527 Climax Metal 2MISCC Series 45 Millimeter (mm) Outside Diameter Metric Two-Piece Stainless Steel Industry Standard Clamping Coupling with Keyway |
![]() 06707813 Climax Metal 2MISCC Series 24 Millimeter (mm) Outside Diameter Metric Two-Piece Stainless Steel Industry Standard Clamping Coupling with Keyway |
![]() 07030082 Climax Metal 2MISCC Series 34 Millimeter (mm) Outside Diameter Metric Two-Piece Steel Industry Standard Clamping Coupling with Keyway |
![]() 07030074 Climax Metal 2MISCC Series 34 Millimeter (mm) Outside Diameter Metric Two-Piece Steel Industry Standard Clamping Coupling with Keyway |
|||||
Description | N/A 2MISCC-09-09-KW 9 mm x 9 mm ID 2-PC KW | N/A 2MISCC-25-25SKW Shaft Coupling | N/A 2MISCC-09-09SKW 9 mm x 9 mm ID 2-PC KW | N/A 2MISCC-15-15-KW Shaft Coupling | N/A 2MISCC-16-16-KW Shaft Coupling | |||||
Supplier Name | N/A Climax Metal Products | |||||||||
Manufacturer Part Number | N/A 2MISCC-09-09-KW | N/A 2MISCC-25-25SKW | N/A 2MISCC-09-09SKW | N/A 2MISCC-15-15-KW | N/A 2MISCC-16-16-KW | |||||
Series | N/A 2MISCC | |||||||||
Bore - Side 1 | N/A 9 mm | N/A 25 mm | N/A 9 mm | N/A 15 mm | N/A 16 mm | |||||
Bore - Side 2 | N/A 9 mm | N/A 25 mm | N/A 9 mm | N/A 15 mm | N/A 16 mm | |||||
Finish | N/A Black Oxide | N/A Plain | N/A Plain | N/A Black Oxide | N/A Black Oxide | |||||
Coupling Material | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||
Coupling Type | N/A Two-Piece Clamp with Keyway | |||||||||
Harmonization Code | N/A 8483.60.8000 | |||||||||
Keyway - Side 1 | N/A 0.1190 in | N/A 0.3160 in | N/A 0.1190 in | N/A 0.1980 in | N/A 0.1980 in | |||||
Keyway - Side 2 | N/A 0.4090 in | N/A 1.1140 in | N/A 0.4090 in | N/A 0.6810 in | N/A 0.7200 in | |||||
Outside Diameter | N/A 24 mm | N/A 45 mm | N/A 24 mm | N/A 34 mm | N/A 34 mm | |||||
Overall Length | N/A 35 mm | N/A 75 mm | N/A 35 mm | N/A 50 mm | N/A 50 mm | |||||
Screw Thread Size | N/A M3 x 10 | N/A M6 x 16 | N/A M3 x 10 | N/A M5 x 16 | N/A M5 x 16 | |||||
Screw Type | N/A Hex Socket Cap Screw | |||||||||
Weight | N/A 2.40 lb | N/A 1.37 lb | N/A 2.40 lb | N/A 0.81 lb | N/A 0.51 lb | |||||
|