COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling (01464154)

Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling

Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling (01464154)

Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling

Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling (04171581)

Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling

Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling (01464154)

Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling

Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling (01464154)

Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling
Description N/A MISCC-12-12 Clamp Coupling N/A MISCC-09-09 Coupling N/A MISCC-09-09-S Coupling N/A MISCC-14-14 Shaft Coupling N/A MISCC-15-15 Shaft Coupling
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A MISCC-12-12 N/A MISCC-09-09 N/A MISCC-09-09-S N/A MISCC-14-14 N/A MISCC-15-15
Series N/A MISCC N/A MISCC N/A MISSC N/A MISCC N/A MISCC
Bore - Side 1 N/A 12 mm N/A 9 mm N/A 9 mm N/A 14 mm N/A 15 mm
Bore - Side 2 N/A 12 mm N/A 9 mm N/A 9 mm N/A 14 mm N/A 15 mm
Finish N/A Black Oxide N/A Black Oxide N/A Plain N/A Black Oxide N/A Black Oxide
Coupling Material N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A 303 Stainless Steel N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Steel - American Society for Testing and Materials (ASTM) A108
Coupling Type N/A One-Piece Clamp without Keyway
Harmonization Code N/A 8483.60.8000
Outside Diameter N/A 29 mm N/A 24 mm N/A 24 mm N/A 34 mm N/A 34 mm
Overall Length N/A 45 mm N/A 35 mm N/A 35 mm N/A 50 mm N/A 50 mm
Screw Thread Size N/A M4 x 12 N/A M3 x 10 N/A M3 x 10 N/A M5 x 16 N/A M5 x 16
Screw Type N/A Hex Socket Cap Screw
Weight N/A 0.410 lb N/A 2.4 oz N/A 2.4 oz N/A 0.55 lb N/A 8.6 oz