Items |
![]() 02393153 Climax Metal R2CC Series 1.7500 Inch (in) Outside Diameter Re-Machinable Coupling |
![]() 02393157 Climax Metal R2CC Series 1.7500 Inch (in) Outside Diameter Re-Machinable Coupling |
![]() 02393155 Climax Metal R2CC Series 2.0000 Inch (in) Outside Diameter Re-Machinable Coupling |
![]() 02393158 Climax Metal R2CC Series 2.0000 Inch (in) Outside Diameter Re-Machinable Coupling |
![]() 02393154 Climax Metal R2CC Series 2.5000 Inch (in) Outside Diameter Re-Machinable Coupling |
|||||
Description | N/A R2CC-075-075 Shaft Coupling | N/A R2CC-075-075-S Shaft Coupling | N/A R2CC-100-100 Shaft Coupling | N/A R2CC-100-100-S Shaft Coupling | N/A R2CC-150-150 Shaft Coupling | |||||
Supplier Name | N/A Climax Metal Products | |||||||||
Manufacturer Part Number | N/A R2CC-075-075 | N/A R2CC-075-075-S | N/A R2CC-100-100 | N/A R2CC-100-100-S | N/A R2CC-150-150 | |||||
Series | N/A R2CC | |||||||||
Bore - Side 1 | N/A 0.7500 in | N/A 0.7500 in | N/A 1.0000 in | N/A 1.0000 in | N/A 1.5000 in | |||||
Bore - Side 2 | N/A 0.7500 in | N/A 0.7500 in | N/A 1.0000 in | N/A 1.0000 in | N/A 1.5000 in | |||||
Finish | N/A Black Oxide | N/A Plain | N/A Black Oxide | N/A Plain | N/A Black Oxide | |||||
Coupling Material | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||
Coupling Type | N/A Two-Piece Clamp without Keyway | |||||||||
Harmonization Code | N/A 8483.60.8000 | |||||||||
Outside Diameter | N/A 1.75 in | N/A 1.75 in | N/A 2.0000 in | N/A 2.0000 in | N/A 2.50 in | |||||
Overall Length | N/A 2.6250 in | N/A 2.6250 in | N/A 3.0000 in | N/A 3.0000 in | N/A 3-3/4 in | |||||
Set Screw Thread Size | N/A 1/4-28 x 5/8 in | N/A 1/4-28 x 5/8 in | N/A 1/4-28 x 5/8 in | N/A 1/4-28 x 5/8 in | N/A 1/4-28 x 3/4 in | |||||
Weight | N/A 1.72 lb | N/A 1.72 lb | N/A 2.28 lb | N/A 2.28 lb | N/A 4.3300 lb | |||||
|