COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Climax Metal SDA Series Step Down Clamp-On Adapters

Climax Metal SDA Series 1.7500 Inch (in) Outside Diameter Step Down Clamp-On Adapter

Climax Metal SDA Series Step Down Clamp-On Adapters

Climax Metal SDA Series 1.8750 Inch (in) Outside Diameter Step Down Clamp-On Adapter

Climax Metal SDA Series Step Down Clamp-On Adapters

Climax Metal SDA Series 2.0000 Inch (in) Outside Diameter Step Down Clamp-On Adapter

Climax Metal SDA Series Step Down Clamp-On Adapters

Climax Metal SDA Series 2.1250 Inch (in) Outside Diameter Step Down Clamp-On Adapter

Climax Metal SDA Series Step Down Clamp-On Adapters

Climax Metal SDA Series 2.2500 Inch (in) Outside Diameter Step Down Clamp-On Adapter
Description N/A SDA-075 0.7500" - 0.5000" Step Down Adapter N/A SDA-087 0.8750" - 0.6250" Step Down Adapter N/A SDA-100 1.0000"- 0.7500" Step Down Adapter N/A SDA-112 1.1250" - 0.8750" Step Down Adapter N/A SDA-125 1.2500" - 1.0000"Step Down Adapter
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A SDA-075 N/A SDA-087 N/A SDA-100 N/A SDA-112 N/A SDA-125
Series N/A SDA
Adapter Type N/A Step Down Clamp
Bore Diameter N/A 3/4 in N/A 0.8750 in N/A 1.0000 in N/A 1.1250 in N/A 1-1/4 in
Bore Length N/A 1.6250 in N/A 1.8750 in N/A 2.0000 in N/A 2.0000 in N/A 2.0000 in
Clamp Screw Size N/A 1/4-28 x 5/8 in N/A 1/4-28 x 5/8 in N/A 1/4-28 x 5/8 in N/A 1/4-28 x 3/4 in N/A 1/4-28 x 3/4 in
Finish N/A Black Oxide
Coupling Material N/A Steel - American Society for Testing and Materials (ASTM) A108
Coupling Outside Diameter N/A 1.7500 in N/A 1.8750 in N/A 2.0000 in N/A 2.1250 in N/A 2.2500 in
Harmonization Code N/A 8483.60.8000
Material N/A Steel - American Society for Testing and Materials (ASTM) A108
Outside Diameter N/A 1.75 in N/A 1.8750 in N/A 2.0000 in N/A 2.1250 in N/A 2.2500 in
Overall Length N/A 3.5000 in N/A 3.6250 in N/A 3.6250 in N/A 3.8750 in N/A 4-1/2 in
Shaft Diameter N/A 0.5000 in N/A 5/8 in N/A 3/4 in N/A 7/8 in N/A 1 in
Shaft Length N/A 1.2500 in N/A 1.2500 in N/A 1.2500 in N/A 1.5000 in N/A 2.0000 in
Weight N/A 1.3008 oz N/A 1.5328 oz N/A 1.6992 oz N/A 1.9456 oz N/A 2.4224 oz