COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Climax Metal SUA Series Step Up Clamp-On Adapters

Climax Metal SUA Series 1.2500 Inch (in) Outside Diameter Step Up Clamp-On Adapter

Climax Metal SUA Series Step Up Clamp-On Adapters

Climax Metal SUA Series 1.5000 Inch (in) Outside Diameter Step Up Clamp-On Adapter

Climax Metal SUA Series Step Up Clamp-On Adapters

Climax Metal SUA Series 1.7500 Inch (in) Outside Diameter Step Up Clamp-On Adapter

Climax Metal SUA Series Step Up Clamp-On Adapters

Climax Metal SUA Series 1.8750 Inch (in) Outside Diameter Step Up Clamp-On Adapter

Climax Metal SUA Series Step Up Clamp-On Adapters

Climax Metal SUA Series 2.0000 Inch (in) Outside Diameter Step Up Clamp-On Adapter
Description N/A SUA-050 0.5000" - 0.7500" Step Up Adapter N/A SUA-062 0.6250" - 0.8750" Step Up Adapter N/A SUA-075 0.7500" - 1.0000" Step Up Adapter N/A SUA-087 0.8750" - 1.1250" Step Up Adapter N/A SUA-100 1.0000" - 1.2500" Step Up Adapter
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A SUA-050 N/A SUA-062 N/A SUA-075 N/A SUA-087 N/A SUA-100
Series N/A SUA
Adapter Type N/A Step Up Clamp
Bore Diameter N/A 1/2 in N/A 0.6250 in N/A 3/4 in N/A 0.8750 in N/A 1.0000 in
Bore Length N/A 1.2500 in N/A 1.3750 in N/A 1.6250 in N/A 1.8750 in N/A 2.0000 in
Clamp Screw Size N/A 8-32 x 1/2 in N/A 10-32 x 1/2 in N/A 1/4-28 x 5/8 in N/A 1/4-28 x 5/8 in N/A 1/4-28 x 5/8 in
Finish N/A Black Oxide
Coupling Material N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Steel - American Society for Testing and Materials (ASTM) A108
Coupling Outside Diameter N/A 1.2500 in N/A 1.5000 in N/A 1.7500 in N/A 1.8750 in N/A 2.0000 in
Harmonization Code N/A 8483.60.8000
Material N/A Steel - American Society for Testing and Materials (ASTM) A108
Outside Diameter N/A 1.25 in N/A 1.50 in N/A 1.75 in N/A 1.8750 in N/A 2.0000 in
Overall Length N/A 2.7500 in N/A 3.2500 in N/A 4-1/4 in N/A 4.3750 in N/A 4-3/4 in
Shaft Diameter N/A 3/4 in N/A 7/8 in N/A 1 in N/A 1 1/8 in N/A 1.2500 in
Shaft Length N/A 1.2500 in N/A 1.5000 in N/A 2.0000 in N/A 2.0000 in N/A 2.3750 in
Weight N/A 0.5632 oz N/A 0.9424 oz N/A 1.6768 oz N/A 1.9888 oz N/A 2.3696 oz