Items |
![]() 01471265 Brennan 3/8 Inch (in) Flareless Bite-Type Compression x 6 Millimeter (mm) Bite-Type Compression End Style 90 Degree Elbow Tubing Fitting |
![]() 01471268 Brennan 3/4 Inch (in) Flareless Bite-Type Compression x 12 Millimeter (mm) Bite-Type Compression End Style 90 Degree Elbow Tubing Fitting |
||
Description | N/A | |||
Brands | N/A USA Sealing | |||
Supplier Name | N/A Brennan | |||
Manufacturer Part Number | N/A C2500-06-06-FG | N/A C2500-12-12-FG | ||
Prop 65 | N/A Yes | |||
Adapter Type | N/A 90º Elbow | |||
Both Ends Style | N/A Compression to Compression | |||
End 1 Size | N/A 3/8 in | N/A 3/4 in | ||
End 1 Style | N/A Flareless Bite-Type Compression | |||
End 2 Size | N/A 6 mm | N/A 12 mm | ||
End 2 Style | N/A Bite-Type Compression | |||
Material | N/A Steel | |||
Weight | N/A 0.11 lb | N/A 0.33 lb | ||
|