Items |
![]() 01471281 Brennan 3/8 Inch (in) Flareless Bite-Type Compression x 3/8 Inch (in) Male Pipe Rigid End Style 90 Degree Elbow Tubing Fitting |
![]() 01471275 Brennan 1/4 Inch (in) Flareless Bite-Type Compression x 1/8 Inch (in) Male Pipe Rigid End Style 90 Degree Elbow Tubing Fitting |
![]() 01471279 Brennan 3/8 Inch (in) Flareless Bite-Type Compression x 1/8 Inch (in) Male Pipe Rigid End Style 90 Degree Elbow Tubing Fitting |
|||
Description | N/A | |||||
Brands | N/A USA Sealing | |||||
Supplier Name | N/A Brennan | |||||
Manufacturer Part Number | N/A C2501-06-06-FG | N/A C2501-04-02-FG | N/A C2501-06-02-FG | |||
Prop 65 | N/A Yes | |||||
Adapter Type | N/A 90º Elbow | |||||
Both Ends Style | N/A Compression to Male National Pipe Taper Fuel (NPTF) | |||||
End 1 Size | N/A 3/8 in | N/A 1/4 in | N/A 3/8 in | |||
End 1 Style | N/A Flareless Bite-Type Compression | |||||
End 2 Size | N/A 3/8 in | N/A 1/8 in | N/A 1/8 in | |||
End 2 Style | N/A Male Pipe Rigid | |||||
End 2 Thread Type | N/A National Pipe Taper Fuel (NPTF) | |||||
End 2 Thread Size | N/A 3/8-18 | N/A 1/8-27 | N/A 1/8-27 | |||
Material | N/A Steel | |||||
Weight | N/A 0.06 lb | N/A 0.03 lb | N/A 0.06 lb | |||
|