Items |
![]() 00315101 Brennan 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter |
![]() 00315064 Brennan 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter |
![]() 00315148 Brennan 1 x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter |
![]() 00328048 Brennan 1 Inch (in) Male Pipe Rigid x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter |
![]() 00264688 Brennan 1 x 1 Inch (in) Male Flat Face O-Ring End Style Bulkhead Straight Adapter |
|||||
Description | N/A | |||||||||
Brands | N/A | |||||||||
Supplier Name | N/A Brennan | |||||||||
Manufacturer Part Number | N/A 2700-08-08 | N/A 2700-04-04 | N/A 2700-16-16 | N/A 2706-16-16 | N/A FS2700-16-16 | |||||
Prop 65 | N/A Yes | |||||||||
Adapter Type | N/A Bulkhead Straight Adapter | |||||||||
Both Ends Gender | N/A Male to Male | |||||||||
Both Ends Style | N/A Joint Industry Council (JIC) 37º Flare to Joint Industry Council (JIC) 37º Flare | N/A Joint Industry Council (JIC) 37º Flare to Joint Industry Council (JIC) 37º Flare | N/A Joint Industry Council (JIC) 37º Flare to Joint Industry Council (JIC) 37º Flare | N/A Joint Industry Council (JIC) 37º Flare to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to Joint Industry Council (JIC) 37º Flare | N/A Flat Face O-Ring to Flat Face O-Ring | |||||
End 1 Size | N/A 1/2 in | N/A 1/4 in | N/A 1 in | N/A 1 in | N/A 1 in | |||||
End 1 Style | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Pipe Rigid | N/A Male Flat Face O-Ring | |||||
End 1 Thread Type | N/A Society of Automotive Engineers (SAE) | N/A Society of Automotive Engineers (SAE) | N/A Society of Automotive Engineers (SAE) | N/A National Pipe Taper Fuel (NPTF) | N/A | |||||
End 1 Thread Size | N/A 3/4-16 | N/A 7/16-20 | N/A 1-5/16-12 | N/A 1-11-1/2 | N/A 1-7/16-12 | |||||
End 2 Size | N/A 1/2 in | N/A 1/4 in | N/A 1 in | N/A 1 in | N/A 1 in | |||||
End 2 Style | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Flat Face O-Ring | |||||
End 2 Thread Type | N/A Society of Automotive Engineers (SAE) | N/A Society of Automotive Engineers (SAE) | N/A Society of Automotive Engineers (SAE) | N/A Society of Automotive Engineers (SAE) | N/A | |||||
End 2 Thread Size | N/A 3/4-16 | N/A 7/16-20 | N/A 1-5/16-12 | N/A 1-5/16-12 | N/A | |||||
Material | N/A Steel | |||||||||
Maximum Operating Pressure | N/A 6000 psi | N/A 7500 psi | N/A 4000 psi | N/A 4000 psi | N/A 6000 psi | |||||
Overall Diameter | N/A 1/2 in | N/A 1/4 in | N/A 1 in | N/A 1 in | N/A 1 in | |||||
Overall Length | N/A 2.44 in | N/A 2.07 in | N/A 3.14 in | N/A 3.1 in | N/A 2.76 in | |||||
Weight | N/A 0.210 lb | N/A 0.08 lb | N/A 0.65 lb | N/A 0.65 lb | N/A 0.890 lb | |||||
|