COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer (00315944)

Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer

Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer (00315944)

Brennan 1-1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer

Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer (00315944)

Brennan 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer

Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer (00315944)

Brennan 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer

Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer (00315944)

Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Reducer
Description N/A
Brands N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 2406-08-12 N/A 2406-20-12 N/A 2406-12-08 N/A 2406-12-10 N/A 2406-06-04
Prop 65 N/A Yes
Adapter Type N/A Straight Adapter
Both Ends Gender N/A Female to Male
Both Ends Style N/A Joint Industry Council (JIC) 37º Flare to Joint Industry Council (JIC) 37º Flare
End 1 Size N/A 1/2 in N/A 1-1/4 in N/A 3/4 in N/A 3/4 in N/A 3/8 in
End 1 Style N/A Female Joint Industry Council (JIC) 37º Flare
End 1 Thread Type N/A Society of Automotive Engineers (SAE)
End 1 Thread Size N/A 3/4-16 N/A 1-5/8-12 N/A 1-1/16-12 N/A 1-1/16-12 N/A 9/16-18
End 2 Size N/A 3/4 in N/A 3/4 in N/A 1/2 in N/A 5/8 in N/A 1/4 in
End 2 Style N/A Male Joint Industry Council (JIC) 37º Flare
End 2 Thread Type N/A Society of Automotive Engineers (SAE)
End 2 Thread Size N/A 1-1/16-12 N/A 1-1/16-12 N/A 3/4-16 N/A 7/8-14 N/A 7/16-20
Material N/A Steel
Maximum Operating Pressure N/A 5000 psi N/A 4000 psi N/A 5000 psi N/A 5000 psi N/A 6000 psi
Overall Diameter N/A 1/2 in N/A 1-1/4 in N/A 3/4 in N/A 3/4 in N/A 3/8 in
Overall Length N/A 1.62 in N/A 2 in N/A 1.563 in N/A 1.638 in N/A 1.187 in
Weight N/A 0.11 lb N/A 0.75 lb N/A 0.24 lb N/A 0.220 lb N/A 0.06 lb
Features & Benefits N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Steel construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools