COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Brennan 0.492 Inch (in) Overall Length Flareless Bite-Type End Style Ferrule (01471139)

Brennan 0.492 Inch (in) Overall Length Flareless Bite-Type End Style Ferrule

Brennan 1/8 Inch (in) Tube Size Flareless Bite-Type End Style Ferrule (00324976)

Brennan 1/8 Inch (in) Tube Size Flareless Bite-Type End Style Ferrule

Brennan 3/16 Inch (in) Tube Size Flareless Bite-Type End Style Ferrule (01471135)

Brennan 3/16 Inch (in) Tube Size Flareless Bite-Type End Style Ferrule

Brennan 1/4 Inch (in) Tube Size Flareless Bite-Type End Style Ferrule (01471136)

Brennan 1/4 Inch (in) Tube Size Flareless Bite-Type End Style Ferrule

Brennan 1/4 Inch (in) Tube Size Flareless Bite-Type End Style Ferrule (00324981)

Brennan 1/4 Inch (in) Tube Size Flareless Bite-Type End Style Ferrule
Description N/A
Brands N/A USA Sealing
Supplier Name N/A Brennan
Manufacturer Part Number N/A C0319-06 N/A C0319-02-SS N/A C0319-03 N/A C0319-04 N/A C0319-04-SS
Prop 65 N/A Yes
Adapter Type N/A Flareless Bite Type Ferrule
Material N/A Steel N/A Stainless Steel N/A N/A N/A Stainless Steel
Overall Length N/A 0.492 in N/A N/A N/A N/A
Tube Size N/A N/A 1/8 in N/A 3/16 in N/A 1/4 in N/A 1/4 in
Weight N/A 0.01 lb