Items |
![]() 01691747 Precision Twist Drill® 3-1/2 Inch (in) Overall Length Center Drill |
![]() 01691745 Precision Twist Drill® 3 Inch (in) Overall Length Center Drill |
![]() 01691744 Precision Twist Drill® 2-3/4 Inch (in) Overall Length Center Drill |
![]() 01691743 Precision Twist Drill® 2-1/8 Inch (in) Overall Length Center Drill |
![]() 01691742 Precision Twist Drill® 2 Inch (in) Overall Length Center Drill |
|||||
Description | N/A | |||||||||
Supplier Name | N/A Precision Twist Drill® | |||||||||
Manufacturer Part Number | N/A 097608 | N/A 097606 | N/A 097605 | N/A 097604 | N/A 097603 | |||||
Prop 65 | N/A Yes | |||||||||
Body Diameter | N/A 3/4 in | N/A 1/2 in | N/A 7/16 in | N/A 5/16 in | N/A 1/4 in | |||||
Countersink Angle | N/A 60 º | |||||||||
Cutting Direction | N/A Right Hand Cut | |||||||||
Cutting Style | N/A | N/A Plain | N/A Plain | N/A Plain | N/A Plain | |||||
Drill Point Diameter | N/A | N/A 7/32 in | N/A 3/16 in | N/A 1/8 in | N/A 7/64 in | |||||
Drill Point Length | N/A | N/A 7/32 in | N/A 3/16 in | N/A 1/8 in | N/A 7/64 in | |||||
Finish/Coating | N/A Bright | |||||||||
Material | N/A High Speed Steel | |||||||||
Material Grade | N/A | N/A M2 | N/A M2 | N/A M2 | N/A M2 | |||||
Overall Length | N/A 3-1/2 in | N/A 3 in | N/A 2-3/4 in | N/A 2-1/8 in | N/A 2 in | |||||
Pilot or Drill Tip Diameter | N/A 5/16 in | N/A | N/A | N/A | N/A | |||||
Series | N/A 76HA | |||||||||
Shank Diameter | N/A 3/4 in | N/A | N/A | N/A | N/A | |||||
Shank Type | N/A Plain Round | |||||||||
Single or Double End | N/A Double | |||||||||
Trade Size | N/A #8 | N/A #6 | N/A #5 | N/A #4 | N/A #3 | |||||
Type | N/A Combination Drill Bit and Countersink | N/A | N/A | N/A | N/A | |||||
|