| Items |
00325258 Brennan 1/2 x 1/2 x 1/2 x 1/2 Inch (in) Female Pipe Rigid End Style Stainless Steel Cross |
01472437 Brennan 1/8 x 1/8 x 1/8 x 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Cross |
00314887 Brennan 1/4 x 1/4 x 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Stainless Steel Cross |
00314891 Brennan 3/8 x 3/8 x 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Stainless Steel Cross |
00314894 Brennan 1/2 x 1/2 x 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Stainless Steel Cross |
|||||
| Description | N/A | |||||||||
| Supplier Name | N/A Brennan | |||||||||
| Manufacturer Part Number | N/A 5652-08-08-08-08-SS | N/A 2650-02-02-02-02-FG | N/A 2650-04-04-04-04-SS | N/A 2650-06-06-06-06-SS | N/A 2650-08-08-08-08-SS | |||||
| Prop 65 | N/A Yes | |||||||||
| End 1 Size | N/A 1/2 in | N/A 1/8 in | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | |||||
| End 1 Style | N/A Female Pipe Rigid | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Joint Industry Council (JIC) 37º Flare | |||||
| End 1 Thread Type | N/A National Pipe Taper Fuel (NPTF) | N/A Society of Automotive Engineers (SAE) | N/A Society of Automotive Engineers (SAE) | N/A Society of Automotive Engineers (SAE) | N/A Society of Automotive Engineers (SAE) | |||||
| End 1 Thread Size | N/A 1/2-14 | N/A 5/16-24 | N/A 7/16-20 | N/A 9/16-18 | N/A 3/4-16 | |||||
| End 2 Size | N/A 1/2 in | N/A 1/8 in | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | |||||
| End 2 Style | N/A Female Pipe Rigid | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Joint Industry Council (JIC) 37º Flare | |||||
| End 2 Thread Type | N/A National Pipe Taper Fuel (NPTF) | N/A Society of Automotive Engineers (SAE) | N/A Society of Automotive Engineers (SAE) | N/A Society of Automotive Engineers (SAE) | N/A Society of Automotive Engineers (SAE) | |||||
| End 2 Thread Size | N/A 1/2-14 | N/A 5/16-24 | N/A 7/16-20 | N/A 9/16-18 | N/A 3/4-16 | |||||
| End 3 Size | N/A 1/2 in | N/A 1/8 in | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | |||||
| End 3 Style | N/A Female Pipe Rigid | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Joint Industry Council (JIC) 37º Flare | |||||
| End 3 Thread Type | N/A National Pipe Taper Fuel (NPTF) | N/A Society of Automotive Engineers (SAE) | N/A Society of Automotive Engineers (SAE) | N/A Society of Automotive Engineers (SAE) | N/A Society of Automotive Engineers (SAE) | |||||
| End 3 Thread Size | N/A 1/2-14 | N/A 5/16-24 | N/A 7/16-20 | N/A 9/16-18 | N/A 3/4-16 | |||||
| End 4 Size | N/A 1/2 in | N/A 1/8 in | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | |||||
| End 4 Style | N/A Female Pipe Rigid | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Joint Industry Council (JIC) 37º Flare | |||||
| End 4 Thread Type | N/A NPTF | N/A | N/A | N/A | N/A | |||||
| End 4 Thread Size | N/A 1/2-14 | N/A | N/A | N/A | N/A | |||||
| Material | N/A Stainless Steel | N/A | N/A Stainless Steel | N/A Stainless Steel | N/A Stainless Steel | |||||
| Maximum Operating Pressure | N/A 6000 psi | N/A | N/A | N/A | N/A | |||||
| Overall Diameter | N/A 1/2 in | N/A | N/A | N/A | N/A | |||||
| Overall Length | N/A 2.46 in | N/A | N/A | N/A | N/A | |||||
| Weight | N/A 0.600 lb | N/A 0.01 lb | N/A 0.09 lb | N/A 0.15 lb | N/A 0.310 lb | |||||
|
|
||||||||||