COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Smith Bearing 35 Millimeter (mm) Roller Diameter Flat Cam Follower (06222036)

Smith Bearing 35 Millimeter (mm) Roller Diameter Flat Cam Follower

Smith Bearing 35 Millimeter (mm) Roller Diameter Flat Cam Follower (06222036)

Smith Bearing 40 Millimeter (mm) Roller Diameter Flat Cam Follower

Smith Bearing 35 Millimeter (mm) Roller Diameter Flat Cam Follower (06222036)

Smith Bearing 52 Millimeter (mm) Roller Diameter Flat Cam Follower

Smith Bearing 35 Millimeter (mm) Roller Diameter Flat Cam Follower (06222036)

Smith Bearing 62 Millimeter (mm) Roller Diameter Flat Cam Follower

Smith Bearing 35 Millimeter (mm) Roller Diameter Flat Cam Follower (06222036)

Smith Bearing 72 Millimeter (mm) Roller Diameter Flat Cam Follower
Description N/A NUKR-35 Metric Needle Bearing Cam Follower N/A NUKR-40 Bearing N/A NUKR-52 Metric Needle Bearing Cam Follower N/A NUKR-62 Metric Needle Bearing Cam Follower N/A NUKR-72 Metric Needle Bearing Cam Follower
Supplier Name N/A Smith Bearing Company
Manufacturer Part Number N/A NUKR-35 N/A NUKR-40 N/A NUKR-52 N/A NUKR-62 N/A NUKR-72
Bearing Element N/A Needle Rollers
Closure Type N/A Open
Radial Dynamic Load Capacity N/A 23000 lb N/A 24800 lb N/A 43500 lb N/A 59000 lb N/A 65000 lb
Roller Diameter N/A 35 mm N/A 40 mm N/A 52 mm N/A 62 mm N/A 72 mm
Roller Material N/A Steel
Roller Shape N/A Flat
Roller Width N/A 18 mm N/A 20 mm N/A 24 mm N/A 29 mm N/A 29 mm
Stud Diameter N/A 16 mm N/A 18 mm N/A 20 mm N/A 24 mm N/A 24 mm
Stud Length N/A 32.50 mm N/A 36.50 mm N/A 40.50 mm N/A 49.50 mm N/A 49.50 mm
Stud Type N/A Double Row Heavy
General Information N/A A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications.