COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Image

Osborn Load Runners 2.5000 Inch (in) Roller Diameter Flanged Cam Follower

Osborn Load Runners 3.5000 Inch (in) Roller Diameter Flanged Cam Follower (00088471)

Osborn Load Runners 3.5000 Inch (in) Roller Diameter Flanged Cam Follower

Osborn Load Runners 7.0000 Inch (in) Roller Diameter Flanged Cam Follower (00088500)

Osborn Load Runners 7.0000 Inch (in) Roller Diameter Flanged Cam Follower

Image

Osborn Load Runners 1.2500 Inch (in) Roller Diameter Flanged Cam Follower

Image

Osborn Load Runners 4.0000 Inch (in) Roller Diameter Flanged Cam Follower
Description N/A FLRE-2-1/2 Idler Roller N/A FLR-3-1/2 Idler Roller N/A FLR-7 Idler Roller N/A FLRE-1-1/4 Idler Roller N/A FLRE-4 Idler Roller
Supplier Name N/A Osborn Load Runners
Manufacturer Part Number N/A FLRE-2-1/2 N/A FLR-3-1/2 N/A FLR-7 N/A FLRE-1-1/4 N/A FLRE-4
Axial Static Load Capacity N/A 1400 lb N/A 12000 lb N/A 33100 lb N/A 370 lb N/A 12000 lb
Bearing Element N/A Balls - One Row N/A Tapered Rollers N/A Tapered Rollers N/A Balls - One Row N/A Tapered Rollers
Closure Type N/A Open
Eccentric Stud Diameter N/A 1.3750 in N/A N/A N/A 0.6870 in N/A 1.1820 in
Finish/Coating N/A Uncoated
Flange Diameter N/A 3.1875 in N/A 4.4375 in N/A 7.9375 in N/A 1.5625 in N/A 4.9375 in
Flange Thickness N/A 0.5930 in N/A 0.5930 in N/A 0.7180 in N/A 0.2190 in N/A 0.5930 in
Lubrication Hole Location N/A None
Operating Temperature [Max] N/A 250 ºF
Radial Dynamic Load Capacity N/A 5190 lb N/A 14270 lb N/A 35840 lb N/A 1350 lb N/A 14270 lb
Radial Static Load Capacity N/A 2270 lb N/A 20000 lb N/A 56400 lb N/A 600 lb N/A 20000 lb
Roller Diameter N/A 2.5000 in N/A 3.5000 in N/A 7.0000 in N/A 1.2500 in N/A 4.0000 in
Roller Material N/A Stainless Steel
Roller Shape N/A Single Flanged
Roller Width N/A 1.6875 in N/A 2.0000 in N/A 3.0000 in N/A 0.8440 in N/A 2.0000 in
Stud Diameter N/A 1.0000 in N/A 1.2500 in N/A 2.5000 in N/A 0.5000 in N/A 1.2500 in
Stud Length N/A 2.2500 in N/A 2.7500 in N/A 5.5000 in N/A 1.2500 in N/A 2.7500 in
Thread Size N/A 1-14 N/A 1-1/4-12 N/A 2-1/2-12 N/A 1/2-20 N/A 1-1/4-12
Weight N/A 3 lb N/A 6.20 lb N/A 38 lb N/A N/A 8.5 lb
Features & Benefits N/A