| Items |
01470670 PCI Procal Inc. SCCFE Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower |
01470817 PCI Procal Inc. HCCF-S Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower |
01470649 PCI Procal Inc. SCCFE Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower |
01470655 PCI Procal Inc. SCCFE Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower |
01470828 PCI Procal Inc. HCCF-SH Series 5.0000 Inch (in) Roller Diameter Crowned Cam Follower |
|||||
| Description | N/A SCCFE-2.00 SH Cam Follower | N/A HCCF-3.25 S Cam Follower | N/A SCCFE-2.25 S Cam Follower | N/A SCCFE-4.00 S Cam Follower | N/A HCCF-5.00 SH Cam Follower | |||||
| Supplier Name | N/A PCI Procal Inc. | |||||||||
| Manufacturer Part Number | N/A SCCFE-2.00-SH | N/A HCCF-3.25-S | N/A SCCFE-2.25-S | N/A SCCFE-4.00-S | N/A HCCF-5.00-SH | |||||
| Series | N/A SCCFE | N/A HCCF-S | N/A SCCFE | N/A SCCFE | N/A HCCF-SH | |||||
| Axial Dynamic Load Capacity | N/A | |||||||||
| Axial Static Load Capacity | N/A | |||||||||
| Bearing Element | N/A Needle Rollers | N/A Needle Rollers - One Row | N/A Needle Rollers | N/A Needle Rollers | N/A Needle Rollers - One Row | |||||
| Closure Type | N/A Sealed | |||||||||
| Eccentricity | N/A 0.03 in | N/A | N/A 0.03 in | N/A 0.060 in | N/A | |||||
| Head Type | N/A Hex Head | N/A Slotted Head | N/A Slotted Head | N/A Slotted Head | N/A Hex Head | |||||
| Lubrication Type | N/A Sealed for Life | N/A Regreasable | N/A Sealed for Life | N/A Sealed for Life | N/A Regreasable | |||||
| UPC Code | N/A 00841946107169 | N/A 841946104120 | N/A 00841946107176 | N/A 00841946107299 | N/A 841946104182 | |||||
| Operating Temperature [Max] | N/A 250 ºF | N/A | N/A 250 ºF | N/A 250 ºF | N/A | |||||
| Overall Width | N/A 1.2800 in | N/A | N/A 1.2800 in | N/A 2.28 in | N/A | |||||
| Radial Dynamic Load Capacity | N/A 8090 lbf | N/A 17620 lbf | N/A 8090 lbf | N/A 30270 lbf | N/A 53590 lbf | |||||
| Radial Static Load Capacity | N/A 21140 lbf | N/A 49820 lbf | N/A 21140 lbf | N/A 89540 lbf | N/A 135900 lbf | |||||
| Roller Diameter | N/A 2.0000 in | N/A 3.2500 in | N/A 2.2500 in | N/A 4.0000 in | N/A 5.0000 in | |||||
| Roller Material | N/A Carbon Steel | |||||||||
| Roller Shape | N/A Crowned | |||||||||
| Roller Width | N/A 1.2500 in | N/A 1.7500 in | N/A 1.2500 in | N/A 2.2500 in | N/A 2.7500 in | |||||
| Seal Type | N/A Moly-Filled Nylon Lip | |||||||||
| Stud Diameter | N/A 0.8750 in | N/A 1.5000 in | N/A 0.8750 in | N/A 1.5000 in | N/A 2.5000 in | |||||
| Stud Length | N/A 2.0000 in | N/A 2.5000 in | N/A 2.0000 in | N/A 3.5000 in | N/A 5.0600 in | |||||
| Stud Material | N/A Carbon Steel | |||||||||
| Stud Type | N/A Eccentric | N/A | N/A Eccentric | N/A Eccentric | N/A | |||||
| Thread Length | N/A 1.0000 in | N/A 1.3100 in | N/A 1.0000 in | N/A 1.5000 in | N/A 2.5600 in | |||||
| Thread Size | N/A 7/8-14 | N/A 1-1/2-12 | N/A 7/8-14 | N/A 1-1/2-12 | N/A 2-1/2-12 | |||||
| Weight | N/A 1.43 lb | N/A 4.88 lb | N/A 1.72 lb | N/A 9.82 lb | N/A 20.640 lb | |||||
| Features & Benefits | N/A Crowned Cam Followers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load over the body and internal bearing elements. Crowned rollers are also used in rotary applications to minimize scrubbing or skidding. |
N/A
|
N/A Crowned Cam Followers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load over the body and internal bearing elements. Crowned rollers are also used in rotary applications to minimize scrubbing or skidding. | N/A Crowned Cam Followers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load over the body and internal bearing elements. Crowned rollers are also used in rotary applications to minimize scrubbing or skidding. |
N/A
|
|||||
| Prop 65 | N/A | |||||||||
|
|
||||||||||