Items |
![]() 01470581 PCI Procal Inc. SCFE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower |
![]() 01470526 PCI Procal Inc. SCFE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower |
![]() 01470535 PCI Procal Inc. SCFE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower |
![]() 01470572 PCI Procal Inc. SCFE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower |
![]() 01470585 PCI Procal Inc. SCFE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower |
|||||
Description | N/A SCFE-3.25 SH Cam Follower | N/A SCFE-2.00 S Cam Follower | N/A SCFE-4.00 S Cam Follower | N/A SCFE-2.50 SH Cam Follower | N/A SCFE-4.00 SH Cam Follower | |||||
Supplier Name | N/A PCI Procal Inc. | |||||||||
Manufacturer Part Number | N/A SCFE-3.25-SH | N/A SCFE-2.00-S | N/A SCFE-4.00-S | N/A SCFE-2.50-SH | N/A SCFE-4.00-SH | |||||
Series | N/A SCFE | |||||||||
Axial Dynamic Load Capacity | N/A | |||||||||
Axial Static Load Capacity | N/A | |||||||||
Bearing Element | N/A Needle Rollers | |||||||||
Closure Type | N/A Sealed | |||||||||
Eccentricity | N/A 0.060 in | N/A 0.03 in | N/A 0.060 in | N/A 0.03 in | N/A 0.060 in | |||||
Head Type | N/A Hex Head | N/A Slotted Head | N/A Slotted Head | N/A Hex Head | N/A Hex Head | |||||
Lubrication Type | N/A Sealed for Life | |||||||||
UPC Code | N/A 00841946107725 | N/A 00841946107619 | N/A 00841946107756 | N/A 00841946107657 | N/A 00841946107763 | |||||
Operating Temperature [Max] | N/A 250 ºF | |||||||||
Overall Width | N/A 1.7800 in | N/A 1.2800 in | N/A 2.28 in | N/A 1.5300 in | N/A 2.28 in | |||||
Radial Dynamic Load Capacity | N/A 17620 lbf | N/A 8090 lbf | N/A 30270 lbf | N/A 11720 lbf | N/A 30270 lbf | |||||
Radial Static Load Capacity | N/A 49820 lbf | N/A 21140 lbf | N/A 89540 lbf | N/A 32900 lbf | N/A 89540 lbf | |||||
Roller Diameter | N/A 3.2500 in | N/A 2.0000 in | N/A 4.0000 in | N/A 2.5000 in | N/A 4.0000 in | |||||
Roller Material | N/A Carbon Steel | |||||||||
Roller Shape | N/A Cylindrical | |||||||||
Roller Width | N/A 1.7500 in | N/A 1.2500 in | N/A 2.2500 in | N/A 1.5000 in | N/A 2.2500 in | |||||
Seal Type | N/A Moly-Filled Nylon Lip | |||||||||
Stud Diameter | N/A 1.2500 in | N/A 0.8750 in | N/A 1.5000 in | N/A 1.0000 in | N/A 1.5000 in | |||||
Stud Length | N/A 2.5000 in | N/A 2.0000 in | N/A 3.5000 in | N/A 2.2500 in | N/A 3.5000 in | |||||
Stud Material | N/A Carbon Steel | |||||||||
Stud Type | N/A Eccentric | |||||||||
Thread Length | N/A 1-1/4 in | N/A 1.0000 in | N/A 1.5000 in | N/A 1.1300 in | N/A 1.5000 in | |||||
Thread Size | N/A 1-1/4-12 | N/A 7/8-14 | N/A 1-1/2-12 | N/A 1-14 | N/A 1-1/2-12 | |||||
Prop 65 | N/A | |||||||||
Weight | N/A 4.94 lb | N/A 1.4500 lb | N/A 9.82 lb | N/A 2.55 lb | N/A 9.82 lb | |||||
Features & Benefits | N/A Plain/Cylindrical Cam Followers effectively carry radial loads. For heavy side loads, Plain Cam Followers can be positioned vertically to act as side guides. | |||||||||
|