Items |
![]() 00097750 RBC® CS Series 1.0000 Inch (in) Roller Diameter Hex Head Crowned Cam Follower |
![]() 00098835 RBC® CH Series 0.5000 Inch (in) Roller Diameter Hex Head Crowned Cam Follower |
![]() 00098846 RBC® CH Series 0.6250 Inch (in) Roller Diameter Hex Head Crowned Cam Follower |
![]() 00098851 RBC® CH Series 0.6875 Inch (in) Roller Diameter Hex Head Crowned Cam Follower |
![]() 00098855 RBC® CH Series 0.7500 Inch (in) Roller Diameter Hex Head Crowned Cam Follower |
|||||
Description | N/A CS 32-LW Crown Cam Follower | N/A CH 16-LW Cam Follower | N/A CH 20-LW Cam Follower | N/A CH 22-LW Cam Follower | N/A CH 24-LW Cam Follower | |||||
Brands | N/A | |||||||||
Supplier Name | N/A RBC® Bearings | |||||||||
UPC Code | N/A | |||||||||
Manufacturer Part Number | N/A CS32LW | N/A CH16LW | N/A CH20LW | N/A CH22LW | N/A CH24LW | |||||
Applications | N/A | |||||||||
Axial Dynamic Load Capacity | N/A 2300 lbf | N/A 770 lbf | N/A 970 lbf | N/A 970 lbf | N/A 1800 lbf | |||||
Axial Static Load Capacity | N/A 4800 lbf | N/A 1590 lbf | N/A 2500 lbf | N/A 2500 lbf | N/A 4150 lbf | |||||
Bearing Element | N/A Needle Rollers | |||||||||
Closure Type | N/A Sealed | |||||||||
Eccentric Stud Diameter | N/A | |||||||||
Finish/Coating | N/A | |||||||||
Head Type | N/A Hex Head | |||||||||
Hex Size | N/A | |||||||||
Lubrication Hole Location | N/A Stud End Stud Side | N/A None | N/A None | N/A None | N/A Stud End Stud Side | |||||
Lubrication Holes | N/A | |||||||||
Lubrication Type | N/A | |||||||||
Maximum Speed | N/A 4500 rpm | N/A 5000 rpm | N/A 5000 rpm | N/A 5000 rpm | N/A 5000 rpm | |||||
Radial Dynamic Load Capacity | N/A | |||||||||
Radial Static Load Capacity | N/A 2390 lb | N/A | N/A | N/A | N/A 2920 lb | |||||
Roller Diameter | N/A 1.0000 in | N/A 0.5000 in | N/A 0.6250 in | N/A 0.6875 in | N/A 0.7500 in | |||||
Roller Material | N/A Chrome Steel | |||||||||
Roller Shape | N/A Crowned | |||||||||
Roller Width | N/A 0.625 in | N/A 0.3750 in | N/A 0.4375 in | N/A 0.4375 in | N/A 0.5000 in | |||||
Series | N/A CS | N/A CH | N/A CH | N/A CH | N/A CH | |||||
Stud Diameter | N/A 0.4375 in | N/A 0.2500 in | N/A 0.3125 in | N/A 0.3125 in | N/A 0.4375 in | |||||
Stud Length | N/A 1.0000 in | N/A 5.0625 in | N/A 0.7500 in | N/A 0.7500 in | N/A 0.8750 in | |||||
Stud Type | N/A | |||||||||
Thread Size | N/A 7/16-20 | N/A 1/4-28 | N/A 5/16-24 | N/A 5/16-24 | N/A 7/16-20 | |||||
Weight | N/A 0.16 lb | N/A 0.03 lb | N/A 0.06 lb | N/A 0.07 lb | N/A 0.08 lb | |||||
Features & Benefits |
N/A
|
N/A | N/A | N/A |
N/A
|
|||||
|