COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
RBC® Logo

RBC® 10.0000 Inch (in) Roller Diameter Hex Head Long Life Flat Cam Follower

RBC® Logo

RBC® 8.0000 Inch (in) Roller Diameter Hex Head Long Life Flat Cam Follower

RBC® Logo

RBC® 9.0000 Inch (in) Roller Diameter Hex Head Long Life Flat Cam Follower

RBC® Logo

RBC® 1.6250 Inch (in) Roller Diameter Hex Head Long Life Flat Cam Follower

RBC Hex Head Long Life Flat Cam Followers

RBC® 1.0000 Inch (in) Roller Diameter Hex Head Long Life Flat Cam Follower
Description N/A RBC 10 Cam Follower N/A RBC 8 Cam Follower N/A RBC 9 Cam Follower N/A RBC 1-5/8 Cam Follower N/A RBC 1-3/4 Cam Follower
Supplier Name N/A RBC® Bearings
UPC Code N/A 637400022228 N/A 637400022204 N/A 637400022211 N/A 637400022105 N/A 637400022112
Manufacturer Part Number N/A RBC 10 N/A RBC 8 N/A RBC 9 N/A RBC 1-5/8 N/A RBC 1-3/4
Bearing Element N/A Cylindrical Rollers
Closure Type N/A Sealed
Head Type N/A Hex Head
Hex Size N/A 1-1/4 in N/A 1-1/4 in N/A 1-1/4 in N/A 5/16 in N/A 5/16 in
Lubrication Holes N/A Hex Head
Maximum Speed N/A 900 rpm N/A 1100 rpm N/A 1000 rpm N/A 6200 rpm N/A 4700 rpm
Radial Dynamic Load Capacity N/A 272000 lbf N/A 175000 lbf N/A 221000 lbf N/A 6200 lbf N/A 8200 lbf
Radial Static Load Capacity N/A 441000 lbf N/A 272000 lbf N/A 352000 lbf N/A 7000 lbf N/A 10500 lbf
Roller Diameter N/A 10.0000 in N/A 8.0000 in N/A 9.0000 in N/A 1.6250 in N/A 1.7500 in
Roller Material N/A Steel
Roller Shape N/A Flat
Roller Width N/A 5.2500 in N/A 4.2500 in N/A 4.7500 in N/A 0.875 in N/A 1 in
Stud Diameter N/A 4.2500 in N/A 3.2500 in N/A 3.7500 in N/A 0.6250 in N/A 0.7500 in
Stud Length N/A 10.0000 in N/A 8.5000 in N/A 9.5000 in N/A 1.5000 in N/A 1.7500 in
Stud Type N/A Plain
Thread Size N/A 3-1/2-4 N/A 3-1/4-4 N/A 3-1/2-4 N/A 5/8-18 N/A 3/4-16
Weight N/A 137.00 lb N/A 73.60 lb N/A 102.70 lb N/A 0.61 lb N/A 0.83 lb