Items |
![]() 00095896 Smith Bearing 0.6875 Inch (in) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower |
![]() 00140689 Smith Bearing 16 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower |
![]() 00124362 Smith Bearing 16 Millimeter (mm) Roller Diameter and Sealed Closure Type Slotted Head Crowned Cam Follower |
![]() 00140691 Smith Bearing 19 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower |
![]() 00124380 Smith Bearing 19 Millimeter (mm) Roller Diameter and Sealed Closure Type Slotted Head Crowned Cam Follower |
|||||
Description | N/A CR 11/16 Cam Follower (CTA 15) | N/A MCR-16 Metric Cam Follower | N/A MCR-16-S Metric Cam Follower | N/A MCR-19 Metric Cam Follower | N/A MCR-19-S Metric Cam Follower | |||||
Supplier Name | N/A Smith Bearing Company | |||||||||
Manufacturer Part Number | N/A CR 11/16 C | N/A MCR-16 | N/A MCR-16-S | N/A MCR-19 | N/A MCR-19-S | |||||
Bearing Element | N/A Needle Rollers | |||||||||
Closure Type | N/A Open | N/A Open | N/A Sealed | N/A Open | N/A Sealed | |||||
Eccentric Stud Diameter | N/A 0.2500 in | N/A | N/A | N/A | N/A | |||||
Head Type | N/A Slotted Head | |||||||||
Radial Dynamic Load Capacity | N/A | |||||||||
Roller Diameter | N/A 0.6875 in | N/A 16 mm | N/A 16 mm | N/A 19 mm | N/A 19 mm | |||||
Roller Material | N/A Steel | |||||||||
Roller Shape | N/A Crowned | |||||||||
Roller Width | N/A 0.4375 in | N/A 6 mm | N/A 6 mm | N/A 8 mm | N/A 8 mm | |||||
Stud Diameter | N/A | N/A 6 mm | N/A 6 mm | N/A 8 mm | N/A 8 mm | |||||
Stud Length | N/A 0.7500 in | N/A 16 mm | N/A 16 mm | N/A 20 mm | N/A 20 mm | |||||
Stud Type | N/A Regular | N/A Single Row | N/A Single Row | N/A Single Row | N/A Single Row | |||||
Thread Size | N/A 1/4-28 | N/A | N/A | N/A | N/A | |||||
General Information | N/A | N/A A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications. | N/A A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications. | N/A A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications. | N/A A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications. | |||||
|