COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
RBC® SRF Series 1.0000 Inch (in) Bore Diameter Cylindrical Yoke Roller (00095848, 00095861, 00095862)

RBC® SRF Series 1.0000 Inch (in) Bore Diameter Cylindrical Yoke Roller

RBC® SRF Series 1.0000 Inch (in) Bore Diameter Cylindrical Yoke Roller (00095849, 00095852)

RBC® SRF Series 1.0000 Inch (in) Bore Diameter Cylindrical Yoke Roller

RBC® SRF Series 1.0000 Inch (in) Bore Diameter Cylindrical Yoke Roller (00095848, 00095861, 00095862)

RBC® SRF Series 1.7500 Inch (in) Bore Diameter Cylindrical Yoke Roller

RBC® SRF Series 1.0000 Inch (in) Bore Diameter Cylindrical Yoke Roller (00095848, 00095861, 00095862)

RBC® SRF Series 1.8750 Inch (in) Bore Diameter Cylindrical Yoke Roller

RBC RBY/CRBY Series Long Life Crowned Yoke Rollers

RBC® Y Series 0.2500 Inch (in) Bore Diameter Cylindrical Yoke Roller
Description N/A SRF-40 Bearing N/A SRF-40-SS Bearing N/A SRF-65 Bearing N/A SRF-70 Bearing N/A Y 28 Yoke Follower
Supplier Name N/A RBC® Bearings
Manufacturer Part Number N/A SRF40 N/A SRF40SS N/A SRF65 N/A SRF70 N/A Y28
UPC Code N/A
Series N/A SRF N/A SRF N/A SRF N/A SRF N/A Y
Prop 65 N/A
Axial Dynamic Load Capacity N/A 6900 lbf N/A 5000 lbf N/A 12500 lbf N/A 10100 lbf N/A 1800 lbf
Axial Static Load Capacity N/A 11300 lbf N/A 7500 lbf N/A 26600 lbf N/A 23800 lbf N/A 4150 lbf
Bearing Element N/A Needle Rollers N/A Needle Rollers N/A Needle Rollers N/A Needle Rollers N/A Cylindrical Rollers
Bore Diameter N/A 1.0000 in N/A 1.0000 in N/A 1.7500 in N/A 1.8750 in N/A 0.2500 in
Closure Type N/A Open N/A Sealed N/A Open N/A Open N/A Open
Lubrication Hole Location N/A None N/A None N/A None N/A None N/A Inner Ring
Maximum Speed N/A 5400 rpm N/A 3800 rpm N/A 3000 rpm N/A 2800 rpm N/A 3930 rpm
Operating Temperature Range N/A -20 to 250 ºF
Overall Width N/A 0.9950 in N/A 0.9950 in N/A 1.2450 in N/A 1.2450 in N/A 0.5000 in
Roller Diameter N/A 2.0000 in N/A 2.0000 in N/A 3.2500 in N/A 3.5000 in N/A 0.8750 in
Roller Material N/A Chrome Steel
Roller Shape N/A Flat
Roller Width N/A 0.995 in N/A 0.995 in N/A 1.245 in N/A 1.245 in N/A 0.5000 in
Standards Met N/A American National Standards Institute (ANSI)/American Bearing Manufacturers Association (ABMA) Standard 11
Finish/Coating N/A
Radial Dynamic Load Capacity N/A
Radial Static Load Capacity N/A
Bearing Type N/A
Weight N/A 0.59 lb N/A 0.56 lb N/A 1.91 lb N/A 2.23 lb N/A 0.07 lb
General Information N/A
Features & Benefits N/A N/A N/A N/A N/A
  • Intended primarily for applications where loading conditions exceed the capabilities of stud type cam followers, or where clevis mounting is desired
  • Clevis mounting provides support on both sides of the cam follower and permits use of a high strength pin
  • Available with and without seals, and with crowned outer rings