Items |
![]() 00028505 Bunting BJ4F Series 0.1875 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Flanged Bearing |
![]() 00028507 Bunting BJ4F Series 0.1875 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Flanged Bearing |
![]() 00028509 Bunting BJ4F Series 0.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Flanged Bearing |
![]() 00028511 Bunting BJ4F Series 0.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Flanged Bearing |
![]() 00028513 Bunting BJ4F Series 0.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Flanged Bearing |
|||||
Description | N/A BJ4F030502 | N/A BJ4F030504 | N/A BJ4F040603 1/4 x 3/8 x 3/8 x 1/2 x 1/16 | N/A BJ4F040604 1/4 x 3/8 x 1/2 x 1/2 x 1/16 | N/A BJ4F061004 3/8 x 5/8 x 1/2 x 7/8 x 1/8 | |||||
Supplier Name | N/A Bunting Bearings, LLC | |||||||||
UPC Code | N/A 717905193194 | N/A 717905193279 | N/A 717905193330 | N/A 717905193422 | N/A 717905193507 | |||||
Manufacturer Part Number | N/A BJ4F030502 | N/A BJ4F030504 | N/A BJ4F040603 | N/A BJ4F040604 | N/A BJ4F061004 | |||||
Bushing Material | N/A Polytetrafluoroethylene (PTFE) BJ4 | |||||||||
Bushing Outside Diameter | N/A 0.3125 in | N/A 0.3125 in | N/A 0.3750 in | N/A 0.3750 in | N/A 0.6250 in | |||||
Bushing Type | N/A Flanged | |||||||||
Flange Diameter | N/A 0.4375 in | N/A 0.4375 in | N/A 0.5000 in | N/A 0.5000 in | N/A 0.8750 in | |||||
Flange Width | N/A 0.0625 in | N/A 0.0625 in | N/A 0.0625 in | N/A 0.0625 in | N/A 0.1250 in | |||||
Inside Diameter | N/A 0.1875 in | N/A 0.1875 in | N/A 0.2500 in | N/A 0.2500 in | N/A 0.3750 in | |||||
Material Specification | N/A JLON 4200 | |||||||||
Maximum V Value | N/A 400 sfpm | |||||||||
Maximum P Value | N/A 1100 | |||||||||
Maximum PV Value | N/A 30000 | |||||||||
Operating Temperature Range | N/A -250 to 550 ºF | |||||||||
Overall Length | N/A 0.2500 in | N/A 0.5000 in | N/A 0.3750 in | N/A 0.5000 in | N/A 0.5000 in | |||||
Series | N/A BJ4F | |||||||||
Weight | N/A 0.0014 lb | N/A 0.0024 lb | N/A 0.0023 lb | N/A 0.0029 lb | N/A 0.0109 lb | |||||
|