Items |
![]() 00028237 Bunting BJ4S Series 0.1250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing |
![]() 00028239 Bunting BJ4S Series 0.1250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing |
![]() 00028241 Bunting BJ4S Series 0.1875 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing |
![]() 00028243 Bunting BJ4S Series 0.1875 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing |
![]() 00028245 Bunting BJ4S Series 0.1875 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing |
|||||
Description | N/A BJ4S020402 1/8 x 1/4 x 1/4 | N/A BJ4S020403 1/8 x 1/4 x 3/8 | N/A BJ4S030502 3/16 x 5/16 x 1/4 | N/A BJ4S030503 3/16 x 5/16 x 3/8 | N/A BJ4S030504 3/16 x 5/16 x 1/2 | |||||
Supplier Name | N/A Bunting Bearings, LLC | |||||||||
UPC Code | N/A 717905194177 | N/A 717905194214 | N/A 717905194252 | N/A 717905194306 | N/A 717905194320 | |||||
Manufacturer Part Number | N/A BJ4S020402 | N/A BJ4S020403 | N/A BJ4S030502 | N/A BJ4S030503 | N/A BJ4S030504 | |||||
Bushing Material | N/A Polytetrafluoroethylene (PTFE) BJ4 | |||||||||
Bushing Outside Diameter | N/A 0.2500 in | N/A 0.2500 in | N/A 0.3125 in | N/A 0.3125 in | N/A 0.3125 in | |||||
Bushing Type | N/A Plain | |||||||||
Groove Type | N/A | |||||||||
Inside Diameter | N/A 0.1250 in | N/A 0.1250 in | N/A 0.1875 in | N/A 0.1875 in | N/A 0.1875 in | |||||
Material Specification | N/A JLON 4200 | |||||||||
Maximum P Value | N/A 1100 psi | |||||||||
Maximum PV Value | N/A 30000 | |||||||||
Operating Temperature Range | N/A -250 to 550 ºF | |||||||||
Overall Length | N/A 0.2500 in | N/A 0.3750 in | N/A 0.2500 in | N/A 0.3750 in | N/A 0.5000 in | |||||
Series | N/A BJ4S | |||||||||
Weight | N/A 0.0005 lb | N/A 0.0011 lb | N/A 0.0010 lb | N/A 0.0015 lb | N/A 0.0020 lb | |||||
|