Items |
![]() 00028543 Bunting BJ5F Series 0.1875 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Flanged Bearing |
![]() 00028545 Bunting BJ5F Series 0.1875 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Flanged Bearing |
![]() 00028547 Bunting BJ5F Series 0.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Flanged Bearing |
![]() 00028549 Bunting BJ5F Series 0.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Flanged Bearing |
![]() 00028551 Bunting BJ5F Series 0.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Flanged Bearing |
|||||
Description | N/A BJ5F030502 | N/A BJ5F030504 | N/A BJ5F040603 1/4 x 3/8 x 3/8 x 1/2 x 1/16 | N/A BJ5F040604 1/4 x 3/8 x 1/2 x 1/2 x 1/16 | N/A BJ5F061004 3/8 x 5/8 x 1/2 x 7/8 x 1/8 | |||||
Supplier Name | N/A Bunting Bearings, LLC | |||||||||
UPC Code | N/A 717905196614 | N/A 717905196669 | N/A 717905196737 | N/A 717905196768 | N/A 717905196843 | |||||
Manufacturer Part Number | N/A BJ5F030502 | N/A BJ5F030504 | N/A BJ5F040603 | N/A BJ5F040604 | N/A BJ5F061004 | |||||
Bushing Material | N/A Polytetrafluoroethylene (PTFE) BJ5 | |||||||||
Bushing Outside Diameter | N/A 0.3125 in | N/A 0.3125 in | N/A 0.3750 in | N/A 0.3750 in | N/A 0.6250 in | |||||
Bushing Type | N/A Flanged | |||||||||
Flange Diameter | N/A 0.4375 in | N/A 0.4375 in | N/A 0.5000 in | N/A 0.5000 in | N/A 0.8750 in | |||||
Flange Width | N/A 0.0625 in | N/A 0.0625 in | N/A 0.0625 in | N/A 0.0625 in | N/A 0.1250 in | |||||
Groove Type | N/A | |||||||||
Inside Diameter | N/A 0.1875 in | N/A 0.1875 in | N/A 0.2500 in | N/A 0.2500 in | N/A 0.3750 in | |||||
Material Specification | N/A JLON 5500 | |||||||||
Maximum V Value | N/A 400 sfpm | |||||||||
Maximum P Value | N/A 800 | |||||||||
Maximum PV Value | N/A 20000 | |||||||||
Operating Temperature Range | N/A -250 to 550 ºF | |||||||||
Overall Length | N/A 0.2500 in | N/A 0.5000 in | N/A 0.3750 in | N/A 0.5000 in | N/A 0.5000 in | |||||
Series | N/A BJ5F | |||||||||
Weight | N/A 0.0012 lb | N/A 0.0020 lb | N/A 0.0020 lb | N/A 0.0025 lb | N/A 0.0093 lb | |||||
|