Items |
![]() 00028574 Bunting BJ7F Series 0.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Flanged Bearing |
![]() 00028577 Bunting BJ7F Series 0.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Flanged Bearing |
![]() 00028580 Bunting BJ7F Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Flanged Bearing |
![]() 00028583 Bunting BJ7F Series 0.6250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Flanged Bearing |
![]() 00028586 Bunting BJ7F Series 0.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Flanged Bearing |
|||||
Description | N/A BJ7F040604 1/4 x 3/8 x 1/2 x 1/2 x 1/16 | N/A BJ7F061004 3/8 x 5/8 x 1/2 x 7/8 x 1/8 | N/A BJ7F081208 1/2 x 3/4 x 1 x 1 x 1/8 | N/A BJ7F101408 5/8 x 7/8 x 1 x 1 x 1/8 | N/A BJ7F121608 3/4 x 1 x 1 x 1-1/4 x 1/8 | |||||
Supplier Name | N/A Bunting Bearings, LLC | |||||||||
UPC Code | N/A 717905199684 | N/A 717905199738 | N/A 717905199769 | N/A 717905199806 | N/A 717905199868 | |||||
Manufacturer Part Number | N/A BJ7F040604 | N/A BJ7F061004 | N/A BJ7F081208 | N/A BJ7F101408 | N/A BJ7F121608 | |||||
Bushing Material | N/A Polytetrafluoroethylene (PTFE) BJ7 | |||||||||
Bushing Outside Diameter | N/A 0.3750 in | N/A 0.6250 in | N/A 0.7500 in | N/A 0.8750 in | N/A 1 in | |||||
Bushing Type | N/A Flanged | |||||||||
Flange Diameter | N/A 0.5000 in | N/A 0.8750 in | N/A 1 in | N/A 1 in | N/A 1.250 in | |||||
Flange Width | N/A 0.0625 in | N/A 0.1250 in | N/A 0.1250 in | N/A 0.1250 in | N/A 0.1250 in | |||||
Inside Diameter | N/A 0.2500 in | N/A 0.3750 in | N/A 0.5000 in | N/A 0.6250 in | N/A 0.7500 in | |||||
Material Specification | N/A JLON 7000 | |||||||||
Maximum P Value | N/A 1050 | |||||||||
Maximum PV Value | N/A 40000 | |||||||||
Operating Temperature Range | N/A -250 to 550 ºF | |||||||||
Overall Length | N/A 0.5000 in | N/A 0.5000 in | N/A 1.0000 in | N/A 1.0000 in | N/A 1.0000 in | |||||
Series | N/A BJ7F | |||||||||
Standards Met | N/A Food and Drug Administration (FDA) | |||||||||
Weight | N/A 0.003 lb | N/A 0.0111 lb | N/A 0.0237 lb | N/A 0.0260 lb | N/A 0.0327 lb | |||||
|