Items |
![]() 00028445 Bunting BJ7S Series 0.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing |
![]() 00028448 Bunting BJ7S Series 0.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing |
![]() 00028451 Bunting BJ7S Series 0.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing |
![]() 00028454 Bunting BJ7S Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing |
![]() 00028457 Bunting BJ7S Series 0.6250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Sleeve (Plain) Bearing |
|||||
Description | N/A BJ7S040602 1/4 x 3/8 x 1/4 | N/A BJ7S040603 1/4 x 3/8 x 3/8 | N/A BJ7S060903 3/8 x 9/16 x 3/8 | N/A BJ7S081204 1/2 x 3/4 x 1/2 | N/A BJ7S101405 5/8 x 7/8 x 5/8 | |||||
Supplier Name | N/A Bunting Bearings, LLC | |||||||||
UPC Code | N/A 717905199981 | N/A 717905199998 | N/A 717905200007 | N/A 717905200014 | N/A 717905200038 | |||||
Manufacturer Part Number | N/A BJ7S040602 | N/A BJ7S040603 | N/A BJ7S060903 | N/A BJ7S081204 | N/A BJ7S101405 | |||||
Bushing Material | N/A Polytetrafluoroethylene (PTFE) BJ7 | |||||||||
Bushing Outside Diameter | N/A 0.3750 in | N/A 0.3750 in | N/A 0.5625 in | N/A 0.7500 in | N/A 0.8750 in | |||||
Bushing Type | N/A Plain | |||||||||
Inside Diameter | N/A 0.2500 in | N/A 0.2500 in | N/A 0.3750 in | N/A 0.5000 in | N/A 0.6250 in | |||||
Material Specification | N/A JLON 7000 | |||||||||
Maximum P Value | N/A 1050 psi | |||||||||
Maximum PV Value | N/A 40000 | |||||||||
Operating Temperature Range | N/A -250 to 550 ºF | |||||||||
Overall Length | N/A 0.2500 in | N/A 0.3750 in | N/A 0.3750 in | N/A 0.5000 in | N/A 0.6250 in | |||||
Series | N/A BJ7S | |||||||||
Standards Met | N/A Food and Drug Administration (FDA) | |||||||||
Weight | N/A 0.0013 lb | N/A 0.0019 lb | N/A 0.0042 lb | N/A 0.0101 lb | N/A 0.0151 lb | |||||
|