COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Bunting Nylon Flanged (Plain) Bearings

Bunting NF Series 0.3125 Inch (in) Inside Diameter Nylon Flanged (Plain) Bearing

Bunting Nylon Flanged (Plain) Bearings

Bunting NF Series 0.1875 Inch (in) Inside Diameter Nylon Flanged (Plain) Bearing

Bunting Nylon Flanged (Plain) Bearings

Bunting NF Series 0.1875 Inch (in) Inside Diameter Nylon Flanged (Plain) Bearing

Bunting Nylon Flanged (Plain) Bearings

Bunting NF Series 0.1875 Inch (in) Inside Diameter Nylon Flanged (Plain) Bearing

Bunting Nylon Flanged (Plain) Bearings

Bunting NF Series 0.1875 Inch (in) Inside Diameter Nylon Flanged (Plain) Bearing
Description N/A NF005707 Nylon Sleeve Bearing N/A NF003606 Nylon Flange Bearing N/A NF003505 Nylon Flange Bearing N/A NF003508 Nylon Flange Bearing N/A NF003707 Nylon Flange Bearing
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905108259 N/A 717905108105 N/A 717905108075 N/A 717905108082 N/A 717905108112
Manufacturer Part Number N/A NF050707 N/A NF030606 N/A NF030505 N/A NF030508 N/A NF030707
Bushing Material N/A Nylon
Bushing Outside Diameter N/A 0.4375 in N/A 0.3750 in N/A 0.3125 in N/A 0.3125 in N/A 0.4375 in
Bushing Type N/A Plain
Flange Diameter N/A 0.5625 in N/A 0.5000 in N/A 0.4375 in N/A 0.4375 in N/A 0.5625 in
Flange Width N/A 0.0625 in
Inside Diameter N/A 0.3125 in N/A 0.1875 in N/A 0.1875 in N/A 0.1875 in N/A 0.1875 in
Maximum V Value N/A 400 sfpm
Maximum P Value N/A 400
Maximum PV Value N/A 3000 psi
Operating Temperature Range N/A -20 to 250 ºF
Overall Length N/A 0.4375 in N/A 0.3750 in N/A 0.3125 in N/A 0.5000 in N/A 0.4375 in
Series N/A NF
Features & Benefits N/A
  • Bunting Molded Nylon 101 sleeve (plain), flange, and thrust bearings provide an economical alternative where performance characteristics and the strength of metal bearings are not required
  • Bunting Bearings carries a full line of sleeve (plain), flange, and thrust styles to accommodate shafts up to 1" diameter
  • Bunting Nylon Bearings inner diameters are measured after installation in a nominal housing