Items |
![]() 04543493 Bunting NF Series 0.3750 Inch (in) Inside Diameter Nylon Flanged Bearing |
![]() 05073077 Bunting NF Series 0.1875 Inch (in) Inside Diameter Nylon Flanged Bearing |
![]() 05429343 Bunting NF Series 0.3750 Inch (in) Inside Diameter Nylon Flanged Bearing |
![]() 05677512 Bunting NF Series 0.2500 Inch (in) Inside Diameter Nylon Flanged Bearing |
![]() 05960467 Bunting NF Series 0.2500 Inch (in) Inside Diameter Nylon Flanged Bearing |
|||||
Description | N/A NF060808 Nylon Flange Bushing | N/A NF030504 Bearing | N/A NF0608-16 Nylon Flange Bearing | N/A NF040707 Nylon Flanged Bushing | N/A NF040608 Flanged Bushing | |||||
Supplier Name | N/A Bunting Bearings, LLC | |||||||||
UPC Code | N/A 717905108358 | N/A 717905108068 | N/A 717905108389 | N/A 717905108198 | N/A | |||||
Manufacturer Part Number | N/A NF060808 | N/A NF030504 | N/A NF060816 | N/A NF040707 | N/A NF040608 | |||||
Bushing Material | N/A Nylon | |||||||||
Bushing Outside Diameter | N/A 0.5000 in | N/A 0.3125 in | N/A 0.5000 in | N/A 0.4375 in | N/A 0.3750 in | |||||
Bushing Type | N/A Flanged | |||||||||
Flange Diameter | N/A 0.6250 in | N/A 0.4375 in | N/A 0.6250 in | N/A 0.5625 in | N/A 0.5000 in | |||||
Flange Width | N/A 0.0625 in | |||||||||
Groove Type | N/A | |||||||||
Inside Diameter | N/A 0.3750 in | N/A 0.1875 in | N/A 0.3750 in | N/A 0.2500 in | N/A 0.2500 in | |||||
Maximum V Value | N/A 360 sfpm | |||||||||
Maximum P Value | N/A 400 | |||||||||
Maximum PV Value | N/A 3000 | |||||||||
Operating Temperature Range | N/A -20 to 250 ºF | |||||||||
Overall Length | N/A 0.5000 in | N/A 0.2500 in | N/A 1.0000 in | N/A 0.4375 in | N/A 0.5000 in | |||||
Series | N/A NF | |||||||||
Weight | N/A 0.0021 lb | N/A 0.0007 lb | N/A 0.0039 lb | N/A 0.0021 lb | N/A 0.0015 lb | |||||
|