COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Bodine 1/4 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor (00533052)

Bodine 1/4 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor

Bodine 1/4 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor (00533052)

Bodine 1/3 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor

Bodine 1/29 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor (00533133)

Bodine 1/29 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor

Bodine 1/29 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor (00533133)

Bodine 1/17 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor

Bodine 1/29 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor (00533133)

Bodine 1/17 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor
Description N/A 4035 Motor N/A 4037 Motor N/A 041 Motor N/A 043 Motor N/A 047 Motor
Supplier Name N/A Bodine Electric Company
Manufacturer Part Number N/A 4035 N/A 4037 N/A 41 N/A 43 N/A 47
Base Speed N/A 2500 rpm
Direct Current (DC) Armature Voltage N/A 130 V
Enclosure Type N/A Totally Enclosed Non-Ventilated (TENV)
Feedback Type N/A
Full Load Torque N/A 101 in·lb N/A 135 in·lb N/A 14 in·lb N/A 24 in·lb N/A 24 in·lb
Insulation Class N/A F
Motor Family N/A Permanent Magnet
Motor Power N/A 1/4 hp N/A 1/3 hp N/A 1/29 hp N/A 1/17 hp N/A 1/17 hp
Motor Type N/A Brushed
Overall Depth N/A
Overall Dimensions N/A
Overall Height N/A
Overall Width N/A
Standards Met N/A Canadian Standards Association (CSA) European Conformity (CE) Underwriter Laboratories (UL)