Items |
![]() 00311031 Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male Pipe Rigid End Style Long 90 Degree Elbow |
![]() 00311035 Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Pipe Rigid End Style Long 90 Degree Elbow |
![]() 00311039 Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Pipe Rigid End Style Long 90 Degree Elbow |
![]() 00311041 Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Pipe Rigid End Style Long 90 Degree Elbow |
![]() 02144063 Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Pipe Rigid End Style Long 90 Degree Elbow |
|||||
Description | N/A | |||||||||
Brands | N/A | |||||||||
Supplier Name | N/A Brennan | |||||||||
Manufacturer Part Number | N/A 2501-L-04-02-SS | N/A 2501-L-06-04-SS | N/A 2501-L-10-08-SS | N/A 2501-L-12-12-SS | N/A 2501-L-16-12-FG | |||||
Prop 65 | N/A Yes | |||||||||
Adapter Type | N/A 90º Elbow | |||||||||
Both Ends Gender | N/A Male to Male | |||||||||
Both Ends Style | N/A Joint Industry Council (JIC) 37º Flare to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to Joint Industry Council (JIC) 37º Flare | |||||||||
End 1 Size | N/A 1/4 in | N/A 3/8 in | N/A 5/8 in | N/A 3/4 in | N/A 1 in | |||||
End 1 Style | N/A Male Joint Industry Council (JIC) 37º Flare | |||||||||
End 1 Thread Type | N/A Society of Automotive Engineers (SAE) | |||||||||
End 1 Thread Size | N/A 7/16-20 | N/A 9/16-18 | N/A 7/8-14 | N/A 1-1/16-12 | N/A 1-5/16-12 | |||||
End 2 Size | N/A 1/8 in | N/A 1/4 in | N/A 1/2 in | N/A 3/4 in | N/A 3/4 in | |||||
End 2 Style | N/A Male Pipe Rigid | |||||||||
End 2 Thread Type | N/A National Pipe Taper Fuel (NPTF) | |||||||||
End 2 Thread Size | N/A 1/8-27 | N/A 1/4-18 | N/A 1/2-14 | N/A 3/4-14 | N/A 3/4-14 | |||||
Material | N/A Stainless Steel | N/A Stainless Steel | N/A Stainless Steel | N/A Stainless Steel | N/A | |||||
Weight | N/A 0.01 lb | N/A 0.14 lb | N/A 0.01 lb | N/A 0.01 lb | N/A 1.05 lb | |||||
|