Items |
![]() 00318718 Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple |
![]() 00339427 Brennan 1/4 Inch (in) Male British Standard Pipe Parallel x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Nipple |
![]() 00327280 Brennan 1-1/4 Inch (in) Male Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Nipple |
![]() 00316460 Brennan 1 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Nipple |
![]() 01541458 Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple |
|||||
Description | N/A | |||||||||
Supplier Name | N/A Brennan | |||||||||
Manufacturer Part Number | N/A 6400-04-04-O | N/A 7002-06-04 | N/A 5404-20-20 | N/A 5404-16-12 | N/A 6400-L-04-04-O | |||||
Prop 65 | N/A Yes | |||||||||
Adapter Type | N/A Straight Adapter | |||||||||
Both Ends Gender | N/A Male to Male | |||||||||
Both Ends Style | N/A Joint Industry Council (JIC) 37º Flare to O-Ring Boss O-Ring Boss to Joint Industry Council (JIC) 37º Flare | N/A British Standard Parallel Pipe (BSPP) to Joint Industry Council (JIC) 37º Flare Joint Industry Council (JIC) 37º Flare to British Standard Parallel Pipe (BSPP) | N/A National Pipe Taper Fuel (NPTF) to National Pipe Taper Fuel (NPTF) | N/A National Pipe Taper Fuel (NPTF) to National Pipe Taper Fuel (NPTF) | N/A Joint Industry Council (JIC) 37º Flare to O-Ring Boss O-Ring Boss to Joint Industry Council (JIC) 37º Flare | |||||
End 1 Size | N/A 1/4 in | N/A 1/4 in | N/A 1-1/4 in | N/A 1 in | N/A 1/4 in | |||||
End 1 Style | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male British Standard Pipe Parallel | N/A Male Pipe Rigid | N/A Male Pipe Rigid | N/A Male Joint Industry Council (JIC) 37º Flare | |||||
End 1 Thread Type | N/A Society of Automotive Engineers (SAE) | N/A British Standard Parallel Pipe (BSPP) | N/A National Pipe Taper Fuel (NPTF) | N/A National Pipe Taper Fuel (NPTF) | N/A Society of Automotive Engineers (SAE) | |||||
End 1 Thread Size | N/A 7/16-20 | N/A 1/4-19 | N/A 1-1/4-11-1/2 | N/A 1-11-1/2 | N/A 7/16-20 | |||||
End 2 Size | N/A 1/4 in | N/A 3/8 in | N/A 1-1/4 in | N/A 3/4 in | N/A 1/4 in | |||||
End 2 Style | N/A Male O-Ring Boss | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Pipe Rigid | N/A Male Pipe Rigid | N/A Male O-Ring Boss | |||||
End 2 Thread Type | N/A Society of Automotive Engineers (SAE) | N/A Society of Automotive Engineers (SAE) | N/A National Pipe Taper Fuel (NPTF) | N/A National Pipe Taper Fuel (NPTF) | N/A Society of Automotive Engineers (SAE) | |||||
End 2 Thread Size | N/A 7/16-20 | N/A 9/16-18 | N/A 1-1/4-11-1/2 | N/A 3/4-14 | N/A 7/16-20 | |||||
Material | N/A Steel | N/A | N/A Steel | N/A Steel | N/A Steel | |||||
Maximum Operating Pressure | N/A 7500 psi | N/A 5000 psi | N/A 3000 psi | N/A 4500 psi | N/A 7500 psi | |||||
Overall Diameter | N/A 1/4 in | N/A | N/A 1-1/4 in | N/A 1 in | N/A | |||||
Overall Length | N/A 1.23 in | N/A | N/A 2.48 in | N/A 2.156 in | N/A | |||||
Weight | N/A 0.05 lb | N/A 0.06 lb | N/A 0.74 lb | N/A 0.460 lb | N/A 0.07 lb | |||||
Features & Benefits |
N/A
|
N/A |
N/A
|
N/A
|
N/A | |||||
|