| Items |
00312298 Brennan 3/16 x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Large Hex Adapter |
00312390 Brennan 1/2 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Large Hex Adapter |
00312392 Brennan 1/2 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Large Hex Adapter |
00312394 Brennan 5/8 x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Large Hex Adapter |
00312397 Brennan 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Large Hex Adapter |
|||||
| Description | N/A | |||||||||
| Supplier Name | N/A Brennan | |||||||||
| Manufacturer Part Number | N/A 2403-LH-03-03 | N/A 2403-LH-08-04-SS | N/A 2403-LH-08-06-SS | N/A 2403-LH-10-10-SS | N/A 2403-LH-12-12-SS | |||||
| Prop 65 | N/A Yes | |||||||||
| Adapter Type | N/A Straight Adapter | |||||||||
| Both Ends Gender | N/A Male to Male | |||||||||
| Both Ends Style | N/A Joint Industry Council (JIC) 37º Flare to Joint Industry Council (JIC) 37º Flare | |||||||||
| End 1 Size | N/A 3/16 in | N/A 1/2 in | N/A 1/2 in | N/A 5/8 in | N/A 3/4 in | |||||
| End 1 Style | N/A Male Joint Industry Council (JIC) 37º Flare | |||||||||
| End 1 Thread Type | N/A Society of Automotive Engineers (SAE) | |||||||||
| End 1 Thread Size | N/A 3/8-24 | N/A 3/4-16 | N/A 3/4-16 | N/A 7/8-14 | N/A 1-1/16-12 | |||||
| End 2 Size | N/A 3/16 in | N/A 1/4 in | N/A 3/8 in | N/A 5/8 in | N/A 3/4 in | |||||
| End 2 Style | N/A Male Joint Industry Council (JIC) 37º Flare | |||||||||
| End 2 Thread Type | N/A Society of Automotive Engineers (SAE) | |||||||||
| End 2 Thread Size | N/A 3/8-24 | N/A 7/16-20 | N/A 9/16-18 | N/A 7/8-14 | N/A 1-1/16-12 | |||||
| Material | N/A Steel | N/A Stainless Steel | N/A Stainless Steel | N/A Stainless Steel | N/A Stainless Steel | |||||
| Weight | N/A 0.05 lb | N/A 0.12 lb | N/A 0.14 lb | N/A 0.220 lb | N/A 0.360 lb | |||||
|
|
||||||||||