COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Brennan 1/4 x 1/4 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Straight Union (02479677)

Brennan 1/4 x 1/4 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Straight Union

Brennan 3/8 x 3/8 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Straight Union (02479679)

Brennan 3/8 x 3/8 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Straight Union

Brennan 1/2 x 1/2 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Straight Union (02479681)

Brennan 1/2 x 1/2 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Straight Union

Brennan 3/4 x 3/4 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Straight Union (02479682)

Brennan 3/4 x 3/4 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Straight Union
Description N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 8088-04-04 N/A 8088-06-06 N/A 8088-08-08 N/A 8088-12-12
Prop 65 N/A Yes
Adapter Type N/A Straight Adapter
Both Ends Gender N/A Male to Male
Both Ends Style N/A Japanese Industrial Standard (JIS) to Japanese Industrial Standard (JIS)
End 1 Size N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in
End 1 Style N/A Male Japanese Industrial Standard 30º Flare
End 2 Size N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in
End 2 Style N/A Male Japanese Industrial Standard 30º Flare
Weight N/A 0.08 lb N/A 0.11 lb N/A 0.01 lb N/A 0.01 lb