Items |
![]() 00357574 Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Pipe Rigid End Style Extra Extra Long 90 Degree Elbow |
![]() 00357575 Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Pipe Rigid End Style Extra Extra Long 90 Degree Elbow |
![]() 00357577 Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Pipe Rigid End Style Extra Extra Long 90 Degree Elbow |
![]() 02567291 Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Pipe Rigid End Style Extra Extra Long 90 Degree Elbow |
![]() 02144065 Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male Pipe Rigid End Style Extra Extra Long 90 Degree Elbow |
|||||
Description | N/A | |||||||||
Supplier Name | N/A Brennan | |||||||||
Manufacturer Part Number | N/A 2501-LLL-06-04-FG | N/A 2501-LLL-06-06-FG | N/A 2501-LLL-08-06-FG | N/A 2501-LLL-10-08-FG | N/A 2501-LLL-20-20-FG | |||||
Prop 65 | N/A Yes | |||||||||
Adapter Type | N/A 90º Elbow | |||||||||
Both Ends Gender | N/A Male to Male | |||||||||
Both Ends Style | N/A Joint Industry Council (JIC) 37º Flare to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to Joint Industry Council (JIC) 37º Flare | |||||||||
End 1 Size | N/A 3/8 in | N/A 3/8 in | N/A 1/2 in | N/A 5/8 in | N/A 1-1/4 in | |||||
End 1 Style | N/A Male Joint Industry Council (JIC) 37º Flare | |||||||||
End 1 Thread Type | N/A Society of Automotive Engineers (SAE) | |||||||||
End 1 Thread Size | N/A 9/16-18 | N/A 9/16-18 | N/A 3/4-16 | N/A 7/8-14 | N/A 1-5/8-12 | |||||
End 2 Size | N/A 1/4 in | N/A 3/8 in | N/A 3/8 in | N/A 1/2 in | N/A 1-1/4 in | |||||
End 2 Style | N/A Male Pipe Rigid | |||||||||
End 2 Thread Type | N/A National Pipe Taper Fuel (NPTF) | |||||||||
End 2 Thread Size | N/A 1/4-18 | N/A 3/8-18 | N/A 3/8-18 | N/A 1/2-14 | N/A 1-1/4-11-1/2 | |||||
Weight | N/A 0.220 lb | N/A 0.44 lb | N/A 0.460 lb | N/A 0.66 lb | N/A 2.62 lb | |||||
|