| Items |
00317727 Brennan 1/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Sleeve |
00339218 Brennan 3/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Sleeve |
00317730 Brennan 3/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Sleeve |
00317733 Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Sleeve |
00317619 Brennan 5/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Sleeve |
|||||
| Description | N/A | |||||||||
| Supplier Name | N/A Brennan | |||||||||
| Manufacturer Part Number | N/A 0319-02-SS | N/A 0319-03 | N/A 0319-03-SS | N/A 0319-04-SS | N/A 0319-05 | |||||
| Prop 65 | N/A Yes | |||||||||
| Adapter Type | N/A Sleeve | |||||||||
| End 1 Size | N/A 1/8 in | N/A 3/16 in | N/A 3/16 in | N/A 1/4 in | N/A 5/16 in | |||||
| End 1 Style | N/A Joint Industry Council (JIC) 37º Flare | |||||||||
| Material | N/A Stainless Steel | N/A Steel | N/A Stainless Steel | N/A Stainless Steel | N/A Steel | |||||
| Weight | N/A 0.03 lb | N/A 0.01 lb | N/A 0.01 lb | N/A 0.01 lb | N/A 0.01 lb | |||||
|
|
||||||||||