| Items |
00317739 Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Tube Sleeve |
00317653 Brennan 5/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Tube Sleeve |
00317742 Brennan 1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Tube Sleeve |
00317631 Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Tube Sleeve |
00317697 Brennan 1-1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Tube Sleeve |
|||||
| Description | N/A | |||||||||
| Supplier Name | N/A Brennan | |||||||||
| Manufacturer Part Number | N/A 0319-06-SS | N/A 0319-10 | N/A 0319-08-SS | N/A 0319-06 | N/A 0319-20 | |||||
| Prop 65 | N/A Yes | |||||||||
| Adapter Type | N/A Tube Sleeve | |||||||||
| End 1 Size | N/A 3/8 in | N/A 5/8 in | N/A 1/2 in | N/A 3/8 in | N/A 1-1/4 in | |||||
| End 1 Style | N/A Joint Industry Council (JIC) 37º Flare | |||||||||
| Material | N/A Stainless Steel | N/A Steel | N/A Stainless Steel | N/A Steel | N/A Steel | |||||
| Weight | N/A 0.01 lb | N/A 0.02 lb | N/A 0.01 lb | N/A 0.01 lb | N/A 0.08 lb | |||||
| Features & Benefits | N/A |
N/A
|
N/A |
N/A
|
N/A
|
|||||
|
|
||||||||||