Items |
![]() 07147140 PCI Procal Inc. CIR Series 2.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller |
![]() 07147139 PCI Procal Inc. CIR Series 2.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller |
![]() 07147138 PCI Procal Inc. CIR-SS Series 2.5000 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller |
![]() 07147144 PCI Procal Inc. CIR Series 3.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller |
![]() 07147143 PCI Procal Inc. CIR Series 3.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller |
|||||
Description | N/A CIR-3.00-SS Channel I-Beam Roller | N/A CIR-3.00E-SS Channel I-Beam Roller | N/A CIR-3.00-1-SS Channel I-Beam Roller | N/A CIR-4.00-SS Channel I-Beam Roller | N/A CIR-4.00E-SS Channel I-Beam Roller | |||||
Supplier Name | N/A PCI Procal Inc. | |||||||||
Manufacturer Part Number | N/A CIR-3.00 | N/A CIR-3.00E | N/A CIR-3.00-1-SS | N/A CIR-4.00 | N/A CIR-4.00E | |||||
Series | N/A CIR | N/A CIR | N/A CIR-SS | N/A CIR | N/A CIR | |||||
Axial Dynamic Load Capacity | N/A 1101 lbf | N/A 1563 lbf | N/A 1270 lbf | N/A 1563 lbf | N/A 2407 lbf | |||||
Bearing Element | N/A Balls - Two Rows | |||||||||
Closure Type | N/A Sealed | |||||||||
Flange Diameter | N/A 2.9400 in | N/A 2.9400 in | N/A 2.9400 in | N/A 3.9400 in | N/A 3.9400 in | |||||
Flange Thickness | N/A 0.3100 in | N/A 0.6200 in | N/A 0.5000 in | N/A 0.5300 in | N/A 0.5300 in | |||||
Lubrication Type | N/A Sealed for Life | |||||||||
UPC Code | N/A 841946100351 | N/A 841946100382 | N/A 841946100375 | N/A 841946100412 | N/A 841946100443 | |||||
Operating Temperature Range | N/A 250 ºF | |||||||||
Point Diameter | N/A 2.2300 in | N/A 2.1700 in | N/A 2.0600 in | N/A 3.1400 in | N/A 3.1400 in | |||||
Prop 65 | N/A | |||||||||
Radial Dynamic Load Capacity | N/A 2651 lbf | N/A 3624 lbf | N/A 2565 lbf | N/A 3624 lbf | N/A 5390 lbf | |||||
Radial Static Load Capacity | N/A 1394 lbf | N/A 2136 lbf | N/A 2168 lbf | N/A 2136 lbf | N/A 3507 lbf | |||||
Roller Diameter | N/A 2.5620 in | N/A 2.5620 in | N/A 2.5000 in | N/A 3.5620 in | N/A 3.5620 in | |||||
Roller Material | N/A Carbon Steel | N/A Carbon Steel | N/A Stainless Steel | N/A Carbon Steel | N/A Carbon Steel | |||||
Roller Shape | N/A Single Flanged | |||||||||
Roller Width | N/A 1.1300 in | N/A 1.6300 in | N/A 1.6300 in | N/A 1.6300 in | N/A 1.6300 in | |||||
Seal Type | N/A Rubber Lip | N/A Rubber Lip | N/A Fluorocarbon Lip | N/A Rubber Lip | N/A Rubber Lip | |||||
Stud Diameter | N/A 0.6250 in | N/A 0.8750 in | N/A 1.0000 in | N/A 0.8750 in | N/A 1.0000 in | |||||
Stud Length | N/A 1.5000 in | N/A 2.0000 in | N/A 2.2500 in | N/A 2.0000 in | N/A 2.2500 in | |||||
Stud Material | N/A Carbon Steel | N/A Carbon Steel | N/A Stainless Steel | N/A Carbon Steel | N/A Carbon Steel | |||||
Thread Length | N/A 0.7500 in | N/A 1.1300 in | N/A 1.5000 in | N/A 1.1300 in | N/A 1.5000 in | |||||
Thread Size | N/A 5/8-18 | N/A 7/8-14 | N/A 1-14 | N/A 7/8-14 | N/A 1-14 | |||||
Weight | N/A 1.64 lb | N/A 2.40 lb | N/A 2.37 lb | N/A 4.6400 lb | N/A 4.65 lb | |||||
Features & Benefits | N/A Channel & I-Beam Track Rollers effectively carry radial loads and are designed with a 9.5º taper to be used with standard I-Beam or C-Channel structural steel as track material. | |||||||||
|