COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Climax Metal 3/4 Inch (in) Maximum Hole Saw Diameter Screw Lock Type Wheel Adapter with Shank (06777772)

Climax Metal 3/4 Inch (in) Maximum Hole Saw Diameter Screw Lock Type Wheel Adapter with Shank

Climax Metal 3/4 Inch (in) Maximum Hole Saw Diameter Screw Lock Type Wheel Adapter with Shank (06777772)

Climax Metal 3/4 Inch (in) Maximum Hole Saw Diameter Screw Lock Type Wheel Adapter with Shank

Climax Metal 1/4 Inch (in) Maximum Hole Saw Diameter Screw Lock Type Wheel Adapter with Shank (06743679)

Climax Metal 1/4 Inch (in) Maximum Hole Saw Diameter Screw Lock Type Wheel Adapter with Shank

Climax Metal 3/4 Inch (in) Maximum Hole Saw Diameter Screw Lock Type Wheel Adapter with Shank (05950716)

Climax Metal 3/4 Inch (in) Maximum Hole Saw Diameter Screw Lock Type Wheel Adapter with Shank
Description N/A M-22 Wheel Mandrel Set N/A M-23 Mandrel N/A M-11 1/8 Arbor Straight Mandrel N/A M-3 Wheel Mandrel Set
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A M-22 N/A M-23 N/A M-11 N/A M-3
Model Number N/A 04059673 N/A N/A N/A
Maximum Hole Saw Diameter N/A 3/4 in N/A 3/4 in N/A 1/4 in N/A 3/4 in
Minimum Hole Saw Diameter N/A 1/4 in N/A 1/4 in N/A 3/16 in N/A 1/4 in
Quick Change N/A Yes
Shank Size N/A 1/4 in N/A 1/4 in N/A 1/8 in N/A 1/4 in