COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple (00318718)

Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter

Brennan 1/2 Inch (in) Male Flat Face O-Ring End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter (00361124)

Brennan 1/2 Inch (in) Male Flat Face O-Ring End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter

Brennan 1/4 Inch (in) Male O-Ring Boss End Style x 1/4 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter (00264809)

Brennan 1/4 Inch (in) Male O-Ring Boss End Style x 1/4 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter

Brennan 1/4 Inch (in) Female Pipe Swivel End Style x 1/4 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter (00321492)

Brennan 1/4 Inch (in) Female Pipe Swivel End Style x 1/4 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter

Brennan 1/8 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00314880)

Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter
Description N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 6400-04-10-O N/A FS6400-08-08-O N/A FS6400-L-04-04-O N/A 1405-04-04 N/A 2405-08-12
Prop 65 N/A Yes
Length N/A
Adapter Type N/A Straight Adapter
Both Ends Gender N/A Male to Male N/A Male to Male N/A Male to Male N/A Female to Female N/A Female to Male
End 1 Size N/A 1/4 in N/A 1/2 in N/A 1/4 in N/A 1/4 in N/A 3/4 in
End 1 Style N/A Male Joint Industry Council (JIC) 37º Flare N/A Male Flat Face O-Ring N/A Male O-Ring Boss N/A Female Pipe Swivel N/A Female Pipe Rigid
End 1 Thread Type N/A Society of Automotive Engineers (SAE) N/A N/A Society of Automotive Engineers (SAE) N/A National Pipe Taper Fuel (NPTF) N/A National Pipe Taper Fuel (NPTF)
End 1 Thread Size N/A 7/16-20 N/A 13/16-16 N/A 7/16-20 N/A 1/4-18 N/A 3/4-14
Both Ends Style N/A Joint Industry Council (JIC) 37º Flare to O-Ring Boss O-Ring Boss to Joint Industry Council (JIC) 37º Flare N/A Flat Face O-Ring to O-Ring Boss O-Ring Boss to Flat Face O-Ring N/A Flat Face O-Ring to O-Ring Boss O-Ring Boss to Flat Face O-Ring N/A National Pipe Straight Mechanical (NPSM) to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to National Pipe Straight Mechanical (NPSM) N/A National Pipe Taper Fuel (NPTF) to Joint Industry Council (JIC) 37º Flare
End 2 Size N/A 5/8 in N/A 1/2 in N/A 1/4 in N/A 1/4 in N/A 1/2 in
End 2 Style N/A Male O-Ring Boss N/A Male O-Ring Boss N/A Male Flat Face O-Ring N/A Female Pipe Rigid N/A Male Joint Industry Council (JIC) 37º Flare
End 2 Thread Type N/A Society of Automotive Engineers (SAE) N/A Society of Automotive Engineers (SAE) N/A N/A National Pipe Taper Fuel (NPTF) N/A Society of Automotive Engineers (SAE)
End 2 Thread Size N/A 7/8-14 N/A 3/4-16 N/A N/A 1/4-18 N/A 3/4-16
Material N/A Steel
Maximum Operating Pressure N/A 6000 psi N/A 6000 psi N/A 7500 psi N/A 5000 psi N/A 4000 psi
Overall Diameter N/A 1/4 in N/A 1/2 in N/A 1/4 in N/A 1/4 in N/A 1/2 in
Overall Length N/A 1.49 in N/A 1.441 in N/A 2.073 in N/A 1.24 in N/A 1.85 in
Weight N/A 0.19 lb N/A 0.15 lb N/A 0.19 lb N/A 0.1 lb N/A 0.39 lb
Features & Benefits N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Steel construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools
N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Steel construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools
N/A N/A N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Steel construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools