COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® KG Series Branch Male Elbows

SMC® KG Series Branch Male Elbow

SMC® KG Series Branch Male Elbows

SMC® KG Series Branch Male Elbow
Description N/A KGLU10-04 Fitting, Branch Male Elbow

KG, One-touch Fitting Stainless
N/A KGLU10-03 Fitting, Branch Male Elbow

KG, One-touch Fitting Stainless
Manufacturer Part Number N/A KGLU10-04 N/A KGLU10-03
Body Material N/A 303 Stainless Steel
Country Of Origin N/A JP
EDP Code N/A KGLU10-04 N/A KGLU10-03
Supplier Name N/A SMC®
MINO N/A 51774X66973 N/A 51774X66972
Series N/A KG
Number of Tubes N/A 6
Tube Size N/A 4 to 16 mm
Package Type N/A Each
Features & Benefits N/A
  • Suitable for use in CRT production (copper free) or where corrosion resistance is desired
  • Can be used for vacuum or pressure applications
  • 6 tube sizes from 4 to 16 mm, threaded connections from M5 to 1/2" R(PT)
  • This product is not intended for use in potable water systems