| Items |
10112036 SMC® KG Series Hex High Definition Male Connector |
10112037 SMC® KG Series Hex High Definition Male Connector |
||
| Description |
N/A
KGS12-03 Fitting, Hex HD Male Connector KG, One-touch Fitting Stainless |
N/A
KGS12-04 Fitting, HEX HD Male Connector KG, One-touch Fitting Stainless |
||
| Manufacturer Part Number | N/A KGS12-03 | N/A KGS12-04 | ||
| Body Material | N/A 303 Stainless Steel | |||
| Country Of Origin | N/A JP | N/A SG | ||
| EDP Code | N/A KGS12-03 | N/A KGS12-04 | ||
| Supplier Name | N/A SMC® | |||
| MINO | N/A 51774X66992 | N/A 51774X66993 | ||
| Series | N/A KG | |||
| Number of Tubes | N/A 6 | |||
| Tube Size | N/A 4 to 16 mm | |||
| Package Type | N/A Each | |||
| Features & Benefits |
N/A
|
|||
|
|
||||